(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A rise up type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips.
· Less inconsistent screw precision.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Suitable for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.
Part Number |
---|
TFST2.6M0.45X4XB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Hole type | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) | Radial Count Radial (Quantity) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,164.00 | 10 Piece(s) | 5 Day(s) or more | M2.6 | 0.45 | 2P | For blind hole | 44 | 3 | 4 | 10 | 2 | 4 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) |
---|---|---|---|---|---|
Tap Type | Roll tap | Coating Y/N | NA | Quantity of units ordered(piece) | 10 |
Surface Treatment | Oxidizing |
Please check the type/dimensions/specifications of the part TFST2.6M0.45X4XB in the Taflet for Steel TFST series.
Part Number |
---|
TFST10M1.25X7XB |
TFST10M1.25X7XP |
TFST10M1.5X7XB |
TFST2.6M0.45X4XP |
TFST2M0.4X4XB |
TFST2M0.4X4XP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Hole type | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) | Radial Count Radial (Quantity) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,219.00 | 10 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 2P | For blind hole | 75 | 7 | 7 | 19 | 5 | 8 | ||
₹ 2,219.00 | 10 Piece(s) | 5 Day(s) or more | M10 | 1.25 | 4P | For through hole | 75 | 7 | 7 | 19 | 5 | 8 | ||
₹ 2,219.00 | 10 Piece(s) | 5 Day(s) or more | M10 | 1.5 | 2P | For blind hole | 75 | 7 | 7 | 19 | 5 | 8 | ||
₹ 1,164.00 | 10 Piece(s) | 5 Day(s) or more | M2.6 | 0.45 | 4P | For through hole | 44 | 3 | 4 | 10 | 1 | 4 | ||
₹ 1,339.00 | 10 Piece(s) | 5 Day(s) or more | M2 | 0.4 | 2P | For blind hole | 40 | 3 | 4 | 9 | 1 | 4 | ||
₹ 1,339.00 | 10 Piece(s) | 5 Day(s) or more | M2 | 0.4 | 4P | For through hole | 40 | 3 | 4 | 9 | 1 | 4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy