(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Taflet for Steel TFST (Part Number)

Taflet for Steel TFST
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,066₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rise up type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips.
· Less inconsistent screw precision.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Suitable for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.

Part Number
TFST1.7M0.35X4XP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)

₹ 1,370.00

10 Piece(s) 5 Day(s) or more M1.70.354PFor through hole3634814

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS)
Tap Type Roll tap Coating Y/N NA Quantity of units ordered(piece) 10
Surface Treatment Oxidizing