(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Carbide tap with a TiCN coating treatment applied to the carbide base metal.
[Features]
· Excellent abrasion resistance and adhesion resistance.
· Improved chip discharge performance and service life.
[Applications]
· Ideal for mass tapping of aluminum and cast iron, etc.
Part Number |
---|
EHT6M1X3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Model Type (Type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,256.69 | 1 Piece(s) | 5 Day(s) or more | M6 | 1 | 3P | 62 | 6 | G5 | 19 | 3 | 2 |
Loading...
Screw Types | Meter | Tool Material Type | Carbide | work material | Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | Available |
Surface Treatment | TiCN | Quantity of units ordered(piece) | 1 |
Please check the type/dimensions/specifications of the part EHT6M1X3 in the Excel Hand Tap EHT series.
Part Number |
---|
EHT12M1.75X1.5 |
EHT12M1.75X3 |
EHT3M0.5X1.5 |
EHT3M0.5X3 |
EHT8M1.25X1.5 |
EHT8M1.25X3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Model Type (Type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 30,822.69 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.75 | 1.5P | 82 | 8.5 | G7 | 29 | 4 | 3 | ||
₹ 30,819.84 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.75 | 3P | 82 | 8.5 | G7 | 29 | 4 | 3 | ||
₹ 11,093.84 | 1 Piece(s) | 5 Day(s) or more | M3 | 0.5 | 1.5P | 46 | 4 | G5 | 11 | 3 | 1 | ||
₹ 11,089.09 | 1 Piece(s) | 5 Day(s) or more | M3 | 0.5 | 3P | 46 | 4 | G5 | 11 | 3 | 1 | ||
₹ 16,989.69 | 1 Piece(s) | 5 Day(s) or more | M8 | 1.25 | 1.5P | 70 | 6.2 | G6 | 22 | 3 | 3 | ||
₹ 16,986.27 | 1 Piece(s) | 5 Day(s) or more | M8 | 1.25 | 3P | 70 | 6.2 | G6 | 22 | 3 | 3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy