(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Excel Hand Tap EHT (Part Number)

Excel Hand Tap EHT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,089₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide tap with a TiCN coating treatment applied to the carbide base metal.
[Features]
· Excellent abrasion resistance and adhesion resistance.
· Improved chip discharge performance and service life.
[Applications]
· Ideal for mass tapping of aluminum and cast iron, etc.

Part Number
EHT6M1X1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)

₹ 13,258.20

1 Piece(s) 5 Day(s) or more M611.5P626G51932

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N Available
Surface Treatment TiCN Quantity of units ordered(piece) 1

Please check the type/dimensions/specifications of the part EHT6M1X1.5 in the Excel Hand Tap EHT series.

Product variants

Part Number
EHT12M1.75X3
EHT3M0.5X1.5
EHT3M0.5X3
EHT6M1X3
EHT8M1.25X1.5
EHT8M1.25X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)

₹ 30,819.84

1 Piece(s) 5 Day(s) or more M121.753P828.5G72943

₹ 11,093.84

1 Piece(s) 5 Day(s) or more M30.51.5P464G51131

₹ 11,089.09

1 Piece(s) 5 Day(s) or more M30.53P464G51131

₹ 13,256.69

1 Piece(s) 5 Day(s) or more M613P626G51932

₹ 16,989.69

1 Piece(s) 5 Day(s) or more M81.251.5P706.2G62233

₹ 16,986.27

1 Piece(s) 5 Day(s) or more M81.253P706.2G62233