(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Glass Windshield WBC-102 (Part Number)

Glass Windshield WBC-102
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      42,275₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A glass windshield for UW, UX series.
· Supports types with weighing capacity of 820 g or less.

Part Number
321-62795
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 42,275.04

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Option Battery Support None
Computer Output Connection None (Connection Unavailable) Printer output connection None (Connection Unavailable) Dust-proof / Waterproof Function None
Quantity(Stand) 1 Compatible models Compatible with UW, UX series with up to 820 g weight capacity
X
whatsapp-qr whatsapp-icon