(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
FS Series Options (Part Number)

FS Series Options
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,012₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· FS series dedicated options.
· FS-03i-JA: RS-232C / relay output.
· FS-04i-JA: RS-422 /485 / relay output.

 
Part Number
FS-03I-JA
FS-04I-JA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOptions

₹ 15,012.33

1 Piece(s) 6 Day(s) or more RS-232C / Relay Output

₹ 24,669.36

1 Piece(s) 6 Day(s) or more RS-422/485 / Relay Output

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Option Applicable Models, Series FS-i
Special Notes For A & D Packaging Quantity(Base/Piece) 1
X
whatsapp-qr whatsapp-icon