Dome Light (White/Red/Blue) for External Appearance Inspection of Uneven Surfaces, Etc.

Brand :
CST
Caution
Product Description
CST is one of the leading manufacturer of LED lighting for image processing equipment in China. The manufacturer has been providing stable quality products for a long time.
Applications
·Surface defect inspection of curved products
·External appearance inspection of uneven surfaces
·Printing inspection of reflective products such as metal and glass
■Compatible power supply EMVS-PSN series
Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |
| Part number | Starting voltage | Rated voltage | Rated current A | Power Consumption W | Color temperature K | Illuminance (Klux) MW/CM2 | Weight g |
| CST-DS80-W | 15.5 V±1 V | maximum 24.5 V | 0.182 to 0.222 | 4.3 to 5.6 | 6000-7500 | 70 to 120 | 254.1 |
| CST-DS80-R | 15.5 V±1 V | maximum 24.5 V | 0.182 to 0.222 | 4.3 to 5.6 | 620-630 | 60 to 100 | 254.1 |
| CST-DS80-B | 15.5 V±1 V | maximum 24.5 V | 0.182 to 0.222 | 4.3 to 5.6 | 460-475 | 35 to 60 | 254.1 |
| CST-DS116-W | 15.5 V±1 V | maximum 24.5 V | 0.545 to 0.666 | 13.1 to 17 | 6000-7500 | 70 to 120 | 254.1 |
| CST-DS116-R | 15.5 V±1 V | maximum 24.5 V | 0.363 to 0.444 | 9.2 to 12 | 620-630 | 35 to 60 | 254.1 |
| CST-DS116-B | 15.5 V±1 V | maximum 24.5 V | 0.546 to 0.667 | 13.1 to 17 | 460-475 | 30 to 50 | 254.1 |
| CST-DS198-W | 15.5 V±1 V | maximum 24.5 V | 1.091 to 1.333 | 26.2 to 34 | 6000-7500 | 70 to 120 | 581 |
| CST-DS198-R | 15.5 V±1 V | maximum 24.5 V | 0.727 to 0.889 | 17.7 to 23 | 620-630 | 20 to 40 | 581 |
| CST-DS198-B | 15.5 V±1 V | maximum 24.5 V | 1.091 to 1.333 | 26.2 to 34 | 460-475 | 10 to 20 | 581 |
Product series from the same manufacturer:
| Ring lights |
| Bar light |
| Coaxial lights |
| Dome lights |
| Surface lights |
| Shadowless ring lights |