(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plug (Part Number)

Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      227₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image.

Product Description

[Specifications]·Panasonic Corporation plug ·Shape: 2P ·Rated voltage (V): 250 ·NEMA standard: N/A

Part Number
WH4311
WH4313
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipDimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
JAN Code

₹ 226.95

1 Piece(s) 10 Day(s) or more 97.530204989602163275

₹ 374.64

1 Piece(s) 10 Day(s) or more 12052-4989602530671

Loading...

  1. 1

Basic Information

Type Inlet/plug Shape 2P Rated Voltage(V) 250
NEMA standard presence NA Main Body Color Black
X
whatsapp-qr whatsapp-icon