(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Long-distance detection for equipment that does not cause sudden stops. Circular connector with waterproof function.
Part Number |
---|
XS3F-M8PVC3A2M |
XS3F-M8PVC4A2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Cores |
---|---|---|---|---|---|
₹ 1,304.49 | 1 Piece(s) | 6 Day(s) or more | 3 | ||
₹ 1,373.65 | 1 Piece(s) | 6 Day(s) or more | 4 |
Loading...
Connector manufacturer | Omron | Connector type | M8 | CN1 | Female angle |
---|---|---|---|---|---|
CN2 | Cut off | Cable rated voltage(V) | 125 V DC | Cable Length(m) | 2 |
Cable shape | Discrete Wire |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy