(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Multi-Enclosure (Part Number)

Waterproof Multi-Enclosure
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,614₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·An electrical box with a cover that can be fitted with a receptacle

 
Part Number
MBW7000
MBW7100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable outlet Unit weight
(g)

₹ 6,614.48

1 Piece(s) 8 Day(s) or more Twist lock type 60 A, twist lock type (dedicated for waterproof type plate) 20 A / 30 A, straight blade type 30 A / 50 A / 60 A616.5Twist lock type 60 A, twist lock type (dedicated for waterproof type plate) 20 A / 30 A, straight blade type 30 A / 50 A / 60 A

₹ 7,381.94

1 Piece(s) 7 Day(s) or more Twist lock type 15 A / 20 A / 30 A, straight blade type 15 A / 20 A704.4Twist lock type 15 A / 20 A / 30 A, straight blade type 15 A / 20 A

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color White