(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SLS205 ø2 mm Stackable Plug With MULTILAM (Part Number)

SLS205 ø2 mm Stackable Plug With MULTILAM

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 22.2616-21
  • 22.2616-22
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Stackable, highly reliable contact ø2 mm plug with MULTILAM, for prefabricated test leads
·Solder connection
·Overall diameter: max ø2.1 mm to 2.3 mm; Cross-sectional area: 0.5 mm2, gold-plated plug

 
Part Number
22.2616-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 171.87

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Banana Plug Color Black Specifications 2 mm plug set