(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli SLS425-AM ø4 mm Stackable Plug With MULTILAM (Part Number)

Staubli SLS425-AM ø4 mm Stackable Plug With MULTILAM

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 22.2633-21
  • 22.2633-22
  • 22.2633-23
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      393₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Stackable, spring-loaded MULTILAM with high contact reliability ø4 mm plug, for prefabricated test leads.
・ Thread connection.
·Overall diameter: Up to ø4.0 mm; Cross-sectional area: 2.5 mm2, gold-plated plug.

 
Part Number
22.2633-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 392.52

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Banana Plug Color Blue Specifications 4 mm plug set