(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli LK410-X ø4 mm Stackable MULTILAM Plug, Test Lead (Part Number)

Staubli LK410-X ø4 mm Stackable MULTILAM Plug, Test Lead

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      458₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Highly flexible, nickel-plated, with ø4 mm contact-reliable spring-loaded MULTILAM plug that can be stacked on both ends.
·PVC cable outer diameter: 1.0 mm2.

 
Part Number
28.0116-05020
28.0116-05021
28.0116-05022
28.0116-05023
28.0116-05024
28.0116-05025
28.0116-10020
28.0116-10021
28.0116-10022
28.0116-10023
28.0116-10024
28.0116-10025
28.0116-20020
28.0116-20021
28.0116-20022
28.0116-20023
28.0116-20024
28.0116-20025
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Lead wire length

₹ 458.32

1 Piece(s) 6 Day(s) or more Yellow-Green0.5

₹ 458.32

1 Piece(s) 6 Day(s) or more Black0.5

₹ 458.32

1 Piece(s) 6 Day(s) or more Red0.5

₹ 458.32

1 Piece(s) 6 Day(s) or more Blue0.5

₹ 458.32

1 Piece(s) 6 Day(s) or more Yellow0.5

₹ 458.32

1 Piece(s) 6 Day(s) or more Green0.5

₹ 530.32

1 Piece(s) 6 Day(s) or more Yellow-Green1

₹ 530.32

1 Piece(s) 6 Day(s) or more Black1

₹ 530.32

1 Piece(s) 6 Day(s) or more Red1

₹ 530.32

1 Piece(s) 6 Day(s) or more Blue1

₹ 530.32

1 Piece(s) 6 Day(s) or more Yellow1

₹ 530.32

1 Piece(s) 6 Day(s) or more Green1

₹ 655.74

1 Piece(s) 6 Day(s) or more Yellow-Green2

₹ 655.74

1 Piece(s) 6 Day(s) or more Black2

₹ 655.74

1 Piece(s) 6 Day(s) or more Red2

₹ 655.74

1 Piece(s) 6 Day(s) or more Blue2

₹ 655.74

1 Piece(s) 6 Day(s) or more Yellow2

₹ 655.74

1 Piece(s) 6 Day(s) or more Green2

Loading...

  1. 1

Basic Information

Classification Banana Plug Specifications 4 mm connection