(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Staubli SLK425-E ø4 mm Safety Stackable MULTILAM Plug, Test Lead (Part Number)

Staubli SLK425-E ø4 mm Safety Stackable MULTILAM Plug, Test Lead

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      978₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·With highly flexible PVC insulated cable, gold-plated, stackable ø4 mm contact-reliable spring-loaded MULTILAM plug, with rigid insulation sleeves on both ends
·PVC cable outer diameter: 2.5 mm2

 
Part Number
28.0124-05020
28.0124-05021
28.0124-05024
28.0124-05025
28.0124-05026
28.0124-05027
28.0124-05028
28.0124-05029
28.0124-10020
28.0124-10021
28.0124-10023
28.0124-10025
28.0124-10026
28.0124-20024
28.0124-20025
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Lead wire length

₹ 977.81

1 Piece(s) 6 Day(s) or more Yellow-Green0.5

₹ 977.81

1 Piece(s) 6 Day(s) or more Black0.5

₹ 977.81

1 Piece(s) 6 Day(s) or more Yellow0.5

₹ 977.81

1 Piece(s) 6 Day(s) or more Green0.5

₹ 977.81

1 Piece(s) 6 Day(s) or more Purple0.5

₹ 977.81

1 Piece(s) 6 Day(s) or more Brown0.5

₹ 977.81

1 Piece(s) 6 Day(s) or more Gray0.5

₹ 977.81

1 Piece(s) 6 Day(s) or more White0.5

₹ 1,335.48

1 Piece(s) 6 Day(s) or more Yellow-Green1

₹ 1,335.48

1 Piece(s) 6 Day(s) or more Black1

₹ 1,335.48

1 Piece(s) 6 Day(s) or more Blue1

₹ 1,335.48

1 Piece(s) 6 Day(s) or more Green1

₹ 1,335.48

1 Piece(s) 6 Day(s) or more Purple1

₹ 1,554.58

1 Piece(s) 6 Day(s) or more Yellow2

₹ 1,554.58

1 Piece(s) 6 Day(s) or more Green2

Loading...

  1. 1

Basic Information

Classification Banana Plug Specifications 4 mm safety test
X
whatsapp-qr whatsapp-icon