(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Compatible with insulation, nickel-plated, ø4 mm, spring-loaded ø4 mm plugs with rigid insulation sleeves.
·Made of machined brass.
・ The socket is pressed into pre-drilled panels of plastic, metal, etc.
·Connection: Flat connection tab, 6.3 mm × 0.8 mm.
Part Number |
---|
49.7046-20 |
49.7046-21 |
49.7046-22 |
49.7046-23 |
49.7046-24 |
49.7046-25 |
49.7046-26 |
49.7046-27 |
49.7046-28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|
₹ 228.39 | 1 Piece(s) | 6 Day(s) or more | Yellow-Green | ||
₹ 228.39 | 1 Piece(s) | 6 Day(s) or more | Black | ||
₹ 228.39 | 1 Piece(s) | 6 Day(s) or more | Red | ||
₹ 228.39 | 1 Piece(s) | 6 Day(s) or more | Blue | ||
₹ 228.39 | 1 Piece(s) | 6 Day(s) or more | Yellow | ||
₹ 228.39 | 1 Piece(s) | 6 Day(s) or more | Green | ||
₹ 228.39 | 1 Piece(s) | 6 Day(s) or more | Purple | ||
₹ 228.39 | 1 Piece(s) | 6 Day(s) or more | Brown | ||
₹ 228.39 | 1 Piece(s) | 6 Day(s) or more | Gray |
Loading...
Classification | Banana Socket | 4 mm safety socket |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy