(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compatible With Staubli XEB-1R CAT IV, ø4 mm Socket (Part Number)

Compatible With Staubli XEB-1R CAT IV, ø4 mm Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      322₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Insulation, brass nickel plated ø4 mm socket, spring type with rigid insulation sleeve ø4 mm plug compatible.
·The socket consists of 2 insulating semicircular contacts that are connected to each other when the plug is inserted (switch function).
・ The socket is pressed into pre-drilled panels of plastic, metal, etc.
·Connection: 2 × flat connection tab, 4.8 mm × 0.8 mm.

 
Part Number
66.9131-20
66.9131-21
66.9131-22
66.9131-23
66.9131-24
66.9131-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 322.06

1 Piece(s) 6 Day(s) or more Yellow-Green

₹ 322.06

1 Piece(s) 6 Day(s) or more Black

₹ 322.06

1 Piece(s) 6 Day(s) or more Red

₹ 322.06

1 Piece(s) 6 Day(s) or more Blue

₹ 322.06

1 Piece(s) 6 Day(s) or more Yellow

₹ 322.06

1 Piece(s) 6 Day(s) or more Green

Loading...

  1. 1

Basic Information

Classification Banana Socket Specifications 4 mm panel mounting socket
X
whatsapp-qr whatsapp-icon