(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Staubli XMS-419 ø4 mm Safety MULTILAM Plug, Test Lead (Part Number)

Staubli XMS-419 ø4 mm Safety MULTILAM Plug, Test Lead

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 66.9392-10021
  • 66.9392-10022
  • 66.9392-10023
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      777₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·With highly flexible silicone insulated cable, inline, nickel-plated, ø4 mm contact-reliable spring-loaded MULTILAM plug, with rigid insulation sleeves on both ends.
·Silicone cable outer diameter: 2.5 mm2.

 
Part Number
66.9392-10021
66.9392-10022
66.9392-15021
66.9392-15022
66.9392-15023
66.9392-20021
66.9392-20022
66.9392-20023
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Lead wire length

₹ 776.52

1 Piece(s) 6 Day(s) or more Black1

₹ 776.52

1 Piece(s) 6 Day(s) or more Red1

₹ 910.45

1 Piece(s) 6 Day(s) or more Black1.5

₹ 910.45

1 Piece(s) 6 Day(s) or more Red1.5

₹ 910.45

1 Piece(s) 6 Day(s) or more Blue1.5

₹ 1,044.39

1 Piece(s) 6 Day(s) or more Black2

₹ 1,044.39

1 Piece(s) 6 Day(s) or more Red2

₹ 1,044.39

1 Piece(s) 6 Day(s) or more Blue2

Loading...

  1. 1

Basic Information

Classification Banana Plug Specifications 4 mm safety test