(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Removal Prevention Power Strip With Magnet (Gray) (Part Number)

Removal Prevention Power Strip With Magnet (Gray)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,400₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The power cord uses a double covered cable that is durable and has improved safety.

Part Number
T-ECOH34100NM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,399.54

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 4
Switch form None Plug angle (draw direction at front position) Straight Socket angle (pull-out direction when at front surface) Straight
Function With electric lamp / Other Allowable power(W) 1500 Color White
Rated Current(A) 125 Rated Voltage(V) 10 Supported countries (standards) Japan (PSE)
JAN Code 4549550120104

Please check the type/dimensions/specifications of the part T-ECOH34100NM in the Removal Prevention Power Strip With Magnet (Gray) series.