(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Recognition Series RO-FLEX 1100T (Part Number)

Recognition Series RO-FLEX 1100T

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 1100T 2.5X2C
  • 1100T 2.5X4C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,531₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Compliant with CE, UL, c-UL, PSE and can be used in Japan and international exports with 1 cable
・ It leads to simplification of design and reduction of inventory, and is ideal for more efficient design management and inventory management than before
[Applications]
・ Fixed parts
・ Power supply line

Part Number
RO-FLEX 1100T-2-1.0SQ/18AWG-153
RO-FLEX 1100T-2-1.5SQ/16AWG-153
RO-FLEX 1100T-2-2.5SQ/14AWG-153
RO-FLEX 1100T-2-4.0SQ/12AWG-153
RO-FLEX 1100T-3-1.0SQ/18AWG-153
RO-FLEX 1100T-3-1.5SQ/16AWG-153
RO-FLEX 1100T-3-2.5SQ/14AWG-153
RO-FLEX 1100T-3-4.0SQ/12AWG-10
RO-FLEX 1100T-3-4.0SQ/12AWG-20
RO-FLEX 1100T-3-4.0SQ/12AWG-30
RO-FLEX 1100T-3-4.0SQ/12AWG-40
RO-FLEX 1100T-3-4.0SQ/12AWG-50
RO-FLEX 1100T-3-4.0SQ/12AWG-60
RO-FLEX 1100T-3-4.0SQ/12AWG-70
RO-FLEX 1100T-3-4.0SQ/12AWG-80
RO-FLEX 1100T-3-4.0SQ/12AWG-90
RO-FLEX 1100T-3-4.0SQ/12AWG-100
RO-FLEX 1100T-3-4.0SQ/12AWG-110
RO-FLEX 1100T-3-4.0SQ/12AWG-120
RO-FLEX 1100T-3-4.0SQ/12AWG-130
RO-FLEX 1100T-3-4.0SQ/12AWG-140
RO-FLEX 1100T-3-4.0SQ/12AWG-153
RO-FLEX 1100T-4-1.0SQ/18AWG-153
RO-FLEX 1100T-4-1.5SQ/16AWG-153
RO-FLEX 1100T-4-2.5SQ/14AWG-10
RO-FLEX 1100T-4-2.5SQ/14AWG-20
RO-FLEX 1100T-4-2.5SQ/14AWG-30
RO-FLEX 1100T-4-2.5SQ/14AWG-40
RO-FLEX 1100T-4-2.5SQ/14AWG-50
RO-FLEX 1100T-4-2.5SQ/14AWG-60
RO-FLEX 1100T-4-2.5SQ/14AWG-70
RO-FLEX 1100T-4-2.5SQ/14AWG-80
RO-FLEX 1100T-4-2.5SQ/14AWG-90
RO-FLEX 1100T-4-2.5SQ/14AWG-100
RO-FLEX 1100T-4-2.5SQ/14AWG-110
RO-FLEX 1100T-4-2.5SQ/14AWG-120
RO-FLEX 1100T-4-2.5SQ/14AWG-130
RO-FLEX 1100T-4-2.5SQ/14AWG-140
RO-FLEX 1100T-4-2.5SQ/14AWG-153
RO-FLEX 1100T-4-6.0SQ/10AWG-10
RO-FLEX 1100T-4-6.0SQ/10AWG-20
RO-FLEX 1100T-4-6.0SQ/10AWG-30
RO-FLEX 1100T-4-6.0SQ/10AWG-40
RO-FLEX 1100T-4-6.0SQ/10AWG-50
RO-FLEX 1100T-4-6.0SQ/10AWG-60
RO-FLEX 1100T-4-6.0SQ/10AWG-70
RO-FLEX 1100T-4-6.0SQ/10AWG-80
RO-FLEX 1100T-4-6.0SQ/10AWG-90
RO-FLEX 1100T-4-6.0SQ/10AWG-100
RO-FLEX 1100T-4-6.0SQ/10AWG-110
RO-FLEX 1100T-4-6.0SQ/10AWG-120
RO-FLEX 1100T-4-6.0SQ/10AWG-130
RO-FLEX 1100T-4-6.0SQ/10AWG-140
RO-FLEX 1100T-4-6.0SQ/10AWG-153
RO-FLEX 1100T-4-10SQ/8AWG-10
RO-FLEX 1100T-4-10SQ/8AWG-20
RO-FLEX 1100T-4-10SQ/8AWG-30
RO-FLEX 1100T-4-10SQ/8AWG-40
RO-FLEX 1100T-4-10SQ/8AWG-50
RO-FLEX 1100T-4-10SQ/8AWG-60
RO-FLEX 1100T-4-10SQ/8AWG-70
RO-FLEX 1100T-4-10SQ/8AWG-80
RO-FLEX 1100T-4-10SQ/8AWG-90
RO-FLEX 1100T-4-10SQ/8AWG-100
RO-FLEX 1100T-4-10SQ/8AWG-110
RO-FLEX 1100T-4-10SQ/8AWG-120
RO-FLEX 1100T-4-10SQ/8AWG-130
RO-FLEX 1100T-4-10SQ/8AWG-140
RO-FLEX 1100T-4-10SQ/8AWG-153
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Overall Length
(m)
Ground Wires Finish Outer Diameter
(mm)

₹ 39,473.01

1 Piece(s) 9 Day(s) or more 21.0[19 to 18] 18300V153N/A6.9

₹ 58,253.36

1 Piece(s) 9 Day(s) or more 21.5[17 to 16] 16600V153N/A8.3

₹ 81,562.91

1 Piece(s) 9 Day(s) or more 22.514600V153N/A9.5

₹ 115,417.22

1 Piece(s) 9 Day(s) or more 24.012600V153N/A11.1

₹ 48,581.35

1 Piece(s) 9 Day(s) or more 31.0[19 to 18] 18300V153YG (Yellow/Green) Colored7.3

₹ 71,547.23

1 Piece(s) 9 Day(s) or more 31.5[17 to 16] 16600V153YG (Yellow/Green) Colored8.8

₹ 105,284.77

1 Piece(s) 9 Day(s) or more 32.514600V153YG (Yellow/Green) Colored10.1

₹ 12,878.28

1 Piece(s) 10 Day(s) or more 34.012600V-YG (Yellow/Green) Colored11.8

₹ 24,277.01

1 Piece(s) 10 Day(s) or more 34.012600V-YG (Yellow/Green) Colored11.8

₹ 36,415.51

1 Piece(s) 10 Day(s) or more 34.012600V-YG (Yellow/Green) Colored11.8

₹ 48,554.02

1 Piece(s) 10 Day(s) or more 34.012600V-YG (Yellow/Green) Colored11.8

₹ 60,693.85

1 Piece(s) 10 Day(s) or more 34.012600V-YG (Yellow/Green) Colored11.8

₹ 68,913.96

1 Piece(s) 10 Day(s) or more 34.012600V60YG (Yellow/Green) Colored11.8

₹ 80,400.51

1 Piece(s) 10 Day(s) or more 34.012600V70YG (Yellow/Green) Colored11.8

₹ 91,885.73

1 Piece(s) 10 Day(s) or more 34.012600V80YG (Yellow/Green) Colored11.8

₹ 103,372.28

1 Piece(s) 10 Day(s) or more 34.012600V90YG (Yellow/Green) Colored11.8

₹ 114,857.50

1 Piece(s) 10 Day(s) or more 34.012600V-YG (Yellow/Green) Colored11.8

₹ 119,958.86

1 Piece(s) 10 Day(s) or more 34.012600V110YG (Yellow/Green) Colored11.8

₹ 130,863.97

1 Piece(s) 10 Day(s) or more 34.012600V120YG (Yellow/Green) Colored11.8

₹ 141,769.08

1 Piece(s) 10 Day(s) or more 34.012600V130YG (Yellow/Green) Colored11.8

₹ 152,674.19

1 Piece(s) 10 Day(s) or more 34.012600V140YG (Yellow/Green) Colored11.8

₹ 151,509.93

1 Piece(s) 9 Day(s) or more 34.012600V153YG (Yellow/Green) Colored11.8

₹ 65,366.00

1 Piece(s) 9 Day(s) or more 41.0[19 to 18] 18300V153YG (Yellow/Green) Colored8.2

₹ 90,463.58

1 Piece(s) 9 Day(s) or more 41.5[17 to 16] 16600V153YG (Yellow/Green) Colored9.8

₹ 11,531.43

1 Piece(s) 10 Day(s) or more 42.514600V-YG (Yellow/Green) Colored11.2

₹ 21,728.35

1 Piece(s) 10 Day(s) or more 42.514600V-YG (Yellow/Green) Colored11.2

₹ 32,593.19

1 Piece(s) 10 Day(s) or more 42.514600V-YG (Yellow/Green) Colored11.2

₹ 43,458.04

1 Piece(s) 10 Day(s) or more 42.514600V-YG (Yellow/Green) Colored11.2

₹ 54,322.88

1 Piece(s) 10 Day(s) or more 42.514600V-YG (Yellow/Green) Colored11.2

₹ 61,704.41

1 Piece(s) 10 Day(s) or more 42.514600V60YG (Yellow/Green) Colored11.2

₹ 71,989.14

1 Piece(s) 10 Day(s) or more 42.514600V70YG (Yellow/Green) Colored11.2

₹ 82,272.54

1 Piece(s) 10 Day(s) or more 42.514600V80YG (Yellow/Green) Colored11.2

₹ 92,557.28

1 Piece(s) 10 Day(s) or more 42.514600V90YG (Yellow/Green) Colored11.2

₹ 102,842.01

1 Piece(s) 10 Day(s) or more 42.514600V-YG (Yellow/Green) Colored11.2

₹ 107,380.21

1 Piece(s) 10 Day(s) or more 42.514600V110YG (Yellow/Green) Colored11.2

₹ 117,142.05

1 Piece(s) 10 Day(s) or more 42.514600V120YG (Yellow/Green) Colored11.2

₹ 126,903.89

1 Piece(s) 10 Day(s) or more 42.514600V130YG (Yellow/Green) Colored11.2

₹ 136,665.72

1 Piece(s) 10 Day(s) or more 42.514600V140YG (Yellow/Green) Colored11.2

₹ 135,443.71

1 Piece(s) 9 Day(s) or more 42.514600V153YG (Yellow/Green) Colored11.2

₹ 25,537.47

1 Piece(s) 10 Day(s) or more 46.010600V-YG (Yellow/Green) Colored16.6

₹ 48,143.80

1 Piece(s) 10 Day(s) or more 46.010600V-YG (Yellow/Green) Colored16.6

₹ 72,216.37

1 Piece(s) 10 Day(s) or more 46.010600V-YG (Yellow/Green) Colored16.6

₹ 96,288.94

1 Piece(s) 10 Day(s) or more 46.010600V-YG (Yellow/Green) Colored16.6

₹ 120,361.50

1 Piece(s) 10 Day(s) or more 46.010600V-YG (Yellow/Green) Colored16.6

₹ 136,685.10

1 Piece(s) 10 Day(s) or more 46.010600V60YG (Yellow/Green) Colored16.6

₹ 159,465.73

1 Piece(s) 10 Day(s) or more 46.010600V70YG (Yellow/Green) Colored16.6

₹ 182,246.36

1 Piece(s) 10 Day(s) or more 46.010600V80YG (Yellow/Green) Colored16.6

₹ 205,026.99

1 Piece(s) 10 Day(s) or more 46.010600V90YG (Yellow/Green) Colored16.6

₹ 227,808.95

1 Piece(s) 10 Day(s) or more 46.010600V-YG (Yellow/Green) Colored16.6

₹ 237,978.87

1 Piece(s) 10 Day(s) or more 46.010600V110YG (Yellow/Green) Colored16.6

₹ 259,613.92

1 Piece(s) 10 Day(s) or more 46.010600V120YG (Yellow/Green) Colored16.6

₹ 281,248.97

1 Piece(s) 10 Day(s) or more 46.010600V130YG (Yellow/Green) Colored16.6

₹ 302,882.68

1 Piece(s) 10 Day(s) or more 46.010600V140YG (Yellow/Green) Colored16.6

₹ 299,788.08

1 Piece(s) 9 Day(s) or more 46.010600V153YG (Yellow/Green) Colored16.6

₹ 39,656.30

1 Piece(s) 10 Day(s) or more 4108600V-YG (Yellow/Green) Colored20.2

₹ 74,755.56

1 Piece(s) 10 Day(s) or more 4108600V-YG (Yellow/Green) Colored20.2

₹ 112,134.01

1 Piece(s) 10 Day(s) or more 4108600V-YG (Yellow/Green) Colored20.2

₹ 149,512.45

1 Piece(s) 10 Day(s) or more 4108600V-YG (Yellow/Green) Colored20.2

₹ 186,889.57

1 Piece(s) 10 Day(s) or more 4108600V-YG (Yellow/Green) Colored20.2

₹ 212,166.90

1 Piece(s) 10 Day(s) or more 4108600V60YG (Yellow/Green) Colored20.2

₹ 247,526.94

1 Piece(s) 10 Day(s) or more 4108600V70YG (Yellow/Green) Colored20.2

₹ 282,888.31

1 Piece(s) 10 Day(s) or more 4108600V80YG (Yellow/Green) Colored20.2

₹ 318,249.68

1 Piece(s) 10 Day(s) or more 4108600V90YG (Yellow/Green) Colored20.2

₹ 353,611.05

1 Piece(s) 10 Day(s) or more 4108600V-YG (Yellow/Green) Colored20.2

₹ 369,339.22

1 Piece(s) 10 Day(s) or more 4108600V110YG (Yellow/Green) Colored20.2

₹ 402,916.35

1 Piece(s) 10 Day(s) or more 4108600V120YG (Yellow/Green) Colored20.2

₹ 436,492.16

1 Piece(s) 10 Day(s) or more 4108600V130YG (Yellow/Green) Colored20.2

₹ 470,067.97

1 Piece(s) 10 Day(s) or more 4108600V140YG (Yellow/Green) Colored20.2

₹ 465,629.14

1 Piece(s) 9 Day(s) or more 4108600V153YG (Yellow/Green) Colored20.2

Loading...

  1. 1

Basic Information

Cable Standard Other Shield N/A Safety Standards PSE / UL RECOGNIZED / CSA(c-UL) / CE
Properties Oil Resistance / Heat Resistance / Cold Resistance Sheath Color Gray Sheath Material PVC (Polyvinyl Chloride)
Insulator Material PVC (Polyvinyl Chloride)