(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A 3-pin plug compatible power strip that allows you to connect office equipment such as projectors, multifunction devices, and monitors that use a 3-pin plug, without an adapter.
[Features]
· It has a collective switch that allows you to turn on and off the power supply of connected devices at once and save standby power collectively.
· The heat-resistant UF resin is used for the outlet, and it is difficult to melt even if heat is generated, and it is effective in preventing electric fire.
· An insulation cap is attached to the root of the plug blade to help prevent fire caused by undesired arcing.
· The power cord uses a double-jacketed coating that compliant with the Japan Electrical Wiring System Industries Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to wire break or tearing of the coating.
· It uses a 180° swivel plug that is easy to wire even in a narrow space.
Part Number |
---|
T-T3A-3625WH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 2,822.45 | 1 Piece(s) | 6 Day(s) or more |
Loading...
Plug shape | A-2 swing plug | Socket shape | A-3 socket | Number of Insertion Openings/Split Openings | 6 |
---|---|---|---|---|---|
Switch form | Batch concentration type | Plug angle (draw direction at front position) | Straight | Function | Heat Resistant / Tracking prevention |
Allowable power(W) | 1500 | Color | White | Supported countries (standards) | Japan (PSE) |
Dimensions | 295×45×30mm | Plug Specifications | 2-pin swivel plug (With earth cord) | Double covering | Available |
JAN Code | 4953103457348 |
Please check the type/dimensions/specifications of the part T-T3A-3625WH in the 3-Pin Plug Compatible Power Strip With Batch Switch series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy