(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Retaining Magnet Lightning Power Strip (Part Number)

Retaining Magnet Lightning Power Strip

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,689₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power strip with plenty of outlets that can connect 7 units.
[Features]
·Firm removal prevention: The plug is locked firmly so you don't have to worry about it coming off
·Swivel Plug: Since it is a 180° movable plug, it can be used even in narrow places
·Heavy-duty magnets: It can be temporarily fixed to a steel desk, etc., with a heavy-duty magnet. Please be careful not to drop, etc.
·Glowing switch: You can turn on and off collectively and avoid forgetting to turn it off inadvertently
·Uses a safe double-shielded cable
·Lightning surge absorption effects: 12,500 V (maximum surge voltage) to 240 V (Limited voltage) (If you receive a direct lightning strike, you cannot protect it.)

Part Number
T-Y3A-2720WH
T-Y3A-3750WH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSocket shape JAN Code

₹ 2,688.51

1 Piece(s) 6 Day(s) or more A-2 retain prevention4953103456662

₹ 3,533.67

1 Piece(s) 6 Day(s) or more A-3 retain prevention4953103456679

Loading...

  1. 1
 

Basic Information

Plug shape A-2 swing plug Number of Insertion Openings/Split Openings 7 Switch form With batch concentration lamp
Plug angle (draw direction at front position) Straight Function Lightning Surge / With Removal Prevention Lock Function Allowable power(W) 1500
Color White Dimensions W295×D50×H31mm Magnet Available
Double covering Available