(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Power Strip With Switches And USB Ports (Part Number)

Power Strip With Switches And USB Ports

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • WBS-LS22USB-W
  • WBS-LS42USB-W
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,888₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It can charge 2 smartphones and tablets at the same time
・ With lightning surge protection function to protect connected devices from lightning
・ It prevents electric fire with undesired-arcing resistant cover
・ Swivel plug that can be neatly wired
・ UF resin that is resistant to heat and undesired-arcing is used for the insertion port
・ With dust prevention door
・ LED lamp specifications, independent switch
・ The main body uses flame-retardant ABS resin that is strong against impact
・ The cord has a protective and covered safety structure

 
Part Number
WBS-LS22USB-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,888.21

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-2 socket Number of Insertion Openings/Split Openings 2
Switch form Each Opening Separate, with Lamp Cable Length(m) 2 Plug angle (draw direction at front position) L Type
Color White Rated Current(A) 14 Rated Voltage(V) 100
USB port 2 Application For indoor use only JAN Code 4901087215003