(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Insulation Monorail Trolley, Monorail Trolley Wire, Insulation Piece (Part Number)

Insulation Monorail Trolley, Monorail Trolley Wire, Insulation Piece
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,054₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only. Please see product standards for details.

Product Description

[Specifications]·Monorail trolley wire, Used for disconnecting the main body circuit ·Material: Noryl resin

 
Part Number
DH5140
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,054.30

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Color Black Type Indoor / outdoor
Material Noryl resin Applicable products For 90 A,300 A