(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

EPSITRON 787 Series Switched-Mode Power Supply COMPACT Power (Part Number)

EPSITRON 787 Series Switched-Mode Power Supply COMPACT Power
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,303₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image may be a representative image. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Compact model with a height of 55 mm from the top edge of the DIN rail.
· Ideal for storage in boxes with limited height, such as distribution boards or control panels.
· Plastic casing. Supports constant current mode.
· Compatible with EN61558-2-16 (787-10xx and 787-11xx only).

 
Part Number
787-1202
787-1212
787-1216
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Rated output current (single only)
(A)
Dimension width
(mm)

₹ 5,302.53

1 Piece(s) 6 Day(s) or more 31.21.354

₹ 5,879.99

1 Piece(s) 6 Day(s) or more 48272

₹ 7,873.35

1 Piece(s) 6 Day(s) or more 79.23.3108

Loading...

  1. 1

Basic Information

Output voltage (Single only) DC24V Shape DIN rail direct attachment Input Voltage AC/DC
Single/multi Single Dimension height(mm) 56 Input/output terminal shape European format
Representative Standard CE / UL Dimension depth(mm) 90 Included Function Parallel
X
whatsapp-qr whatsapp-icon