(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Free Brace For Lightweight Partition Walls (Part Number)

Free Brace For Lightweight Partition Walls

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      377₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for mounting boxes to lightweight partition walls.
· No need to buy accessories for each type and size of wall studs. This product alone can be used for mounting the box. (Refer to the compatibility table below.)
· Shaped so that it does not touch against the section which wraps around the opening side on the wall stud, even allowing the mounting of slide boxes with a depth of 36 mm to the opening side of 40‑mm wall studs.
· Can be held temporarily with the double-sided tape provided, making mounting to wall studs easy.

 
Part Number
KGP-300
KGP-450
KGP-450U
KGP-600
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible lightweight stud interval
(mm)
Applicable

₹ 648.00

10 Piece(s) 6 Day(s) or more 230 to 360-

₹ 376.64

10 Piece(s) 6 Day(s) or more 280 to 480-

₹ 700.00

10 Piece(s) 6 Day(s) or more -Back face fixing method / Underside fixing method

₹ 784.00

10 Piece(s) 6 Day(s) or more 360 to 630-

Loading...

  1. 1

Basic Information

Type Bar Compatible lightweight studs Corner studs, C-type studs