(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

GHD Connector (Tin Plated Product) (Part Number)

GHD Connector (Tin Plated Product)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      103₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 1.25‑mm pitch circuit board to wire crimped connector for multi-contacts. Includes tin plating and a powerful locking fixture. Rated: 1.25 A (AWG #26), 1.0 A (AWG #28), 0.8 A (AWG #30), 50 V.

 
Part Number
GHDR-20V-S-1(F)
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to Ship

₹ 102.97

4 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials G/H/I G/H/I GHD (Tin Plated)
Applicable pin/contact Female (socket) Application Cable Connection Allowable Current(A) AC/DC1.25(AWG#26)
Allowable Voltage(V) AC/DC50 Protection function (environmentally resistant) NA Product Category Housing
Color Natural (white) Pitch(mm) 1.25 Applicable wire range(AWG) #30 to 26
Other standards UL94V-0

Please check the type/dimensions/specifications of the part GHDR-20V-S-1(F) in the GHD Connector (Tin Plated Product) series.