(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Brad Mini-Change Cord Set

Brad Mini-Change Cord Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      973₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quick and easy replacement of industrial machine
sensors, encoders, switches, and other I/O devices. Boasts superior quality and is capable of withstanding harsh industrial and weather conditions.

 
Part Number
7R3006A17F010
104000A05M050
104000A05M100
105000K02M100
114030A05M010
115030K02M020
302100P80M050
703000D02F010
703006D02F010
71618006
BG18280M100
BG18280M200
BG18971M030
BG18971M050
BG18971M100
DN01AM010
DN5000M010
DN5100M010
DND30AM005
Part NumberPriceMinimum Order Qty.Related ToVolume DiscountDays to ShipCN1 CN2 Number Of Cores Cable shape Length
(m)
Product type Number of contacts Rated voltage
(V)
Rated current
(A)
Wire size Sheath material Cable color IP protection grade Operating temperature range
(°C)
Acquired standards Drain wire incl. / not incl.
-

₹ 1,279.16

1 Piece(s) 6 Day(s) or more ----0.3-----------

₹ 3,709.55

1 Piece(s) 6 Day(s) or more Female StraightOther4Round5With connector on one side43005.618PVCYellowIP67-20 to 105CSA / UL/cUL-

₹ 6,055.82

1 Piece(s) 6 Day(s) or more Female StraightOther4Round10With connector on one side43005.618PVCYellowIP67-20 to 105CSA / UL/cUL-

₹ 5,628.15

1 Piece(s) 6 Day(s) or more Female StraightOther5Round10With connector on one side5AC/DC 3005.618TPEYellowIP67-20 to 105CSA / UL/cUL-

₹ 2,646.40

1 Piece(s) 6 Day(s) or more Male StraightFemale Straight4Round1With connectors on both sides4AC/DC 300718PVCYellow--CSA / UL/cUL-

₹ 3,449.80

1 Piece(s) 6 Day(s) or more Male StraightFemale Straight5Round2With connectors on both sides5AC/DC 3005.618TPEYellow----
-

₹ 8,038.27

1 Piece(s) 6 Day(s) or more Female StraightCut off12Round5-----------

₹ 973.46

1 Piece(s) 6 Day(s) or more Female StraightOther3Round1With connector on one side-AC/DC 250422PVCYellowIP67-20 to 105--
-

₹ 973.46

1 Piece(s) 6 Day(s) or more ----0.3-----------
-

₹ 2,380.63

1 Piece(s) 6 Day(s) or more Male StraightFemale Straight5Round0.6-----------
-

₹ 27,438.67

1 Piece(s) 6 Day(s) or more Female StraightCut off12Discrete Wire10-----------
-

₹ 49,980.94

1 Piece(s) 6 Day(s) or more Female StraightCut off12Discrete Wire20-----------
-

₹ 9,235.17

1 Piece(s) 6 Day(s) or more Male StraightFemale Straight12Round3-----------
-

₹ 18,919.79

1 Piece(s) 6 Day(s) or more Male StraightFemale Straight12Round5-----------
-

₹ 28,356.09

1 Piece(s) 6 Day(s) or more Male StraightFemale Straight12Round10-----------

₹ 2,902.59

1 Piece(s) 6 Day(s) or more Male StraightOther5Round1With connector on one side5AC/DC 3004-PVCGrayIP67-20 to 80UL/CSA / UL/cULAvailable

₹ 4,394.81

1 Piece(s) 6 Day(s) or more Female StraightOther5Round1With connector on one side5AC/DC 3004-PVCGrayIP67-20 to 80UL/CSA / UL/cULAvailable

₹ 4,394.81

1 Piece(s) 6 Day(s) or more Male StraightOther5Round1With connector on one side5AC/DC 3004-PVCGrayIP67-20 to 80UL/CSA / UL/cULAvailable
-

₹ 1,894.12

1 Piece(s) 6 Day(s) or more Female angleCut off5Discrete Wire0.5-----------

Loading...

  1. 1

Basic Information

Connector manufacturer Molex