(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
The Brad M12 Micro-Change connector allows quick and easy replacement of industrial machine
sensors, encoders, switches, and other I/O devices. Boasts superior quality and is capable of withstanding harsh industrial and weather conditions.
Part Number |
---|
804000J50M050 |
805000J06M020 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Cores | Length (m) | Number of contacts | Wire size | Acquired standards |
---|---|---|---|---|---|---|---|---|---|
₹ 1,394.40 | 1 Piece(s) | 6 Day(s) or more | 4 | 5 | 4 | 22 | UL / UL/cUL | ||
₹ 1,488.04 | 1 Piece(s) | 6 Day(s) or more | 5 | 2 | 5 | 20 | UL/cUL |
Loading...
Connector type | M12 | Connector manufacturer | Molex | CN1 | Female Straight |
---|---|---|---|---|---|
CN2 | Other | Cable shape | Round | Product type | With connector on one side |
Rated voltage(V) | AC/DC 250 | Rated current(A) | 4 | Sheath material | PVC |
Cable color | Light gray | IP protection grade | IP67 | Operating temperature range(°C) | 0 to 80 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy