(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
• HWS-A Series AC Input Switching Power Supply AC-DC Converter.
• Compliant Safety Agency Certifications IEC/EN/UL/CSA60950-1, IEC/EN/UL/CSA62368-1 EN50178-1, UL508 and CE Mark.
• Harmonic Compliance: IEC61000-3-2 Class A.
• EMC Directives: EN55011 / EN55022-B, FCC-B, VCCI-B .
• Input Voltage Range AC (Alternating Current) 85 - 265V. or DC (Direct Current) 120-370V.
• Input Frequency 47 – 63 Hz.
• Output voltage is DC (Direct current), voltages 3 (3.
3V), 5, 12, 15, and 24VDC.
• OPERATING INDICATION: LED (Green color).
• Operating Temperature: -10˚ to +70°C.
• Connectors type Screw terminals.
• Using Cooling method convection.
• Case Material is Aluminum.
Product picture of HWS-A Series
Features | Benefits |
---|---|
• Limited Lifetime Warranty | • Lower Cost of Ownership |
• High Efficiency (up to 91%) | • Easier System Cooling |
• Wide Range AC Input | • Supports Global Use |
Model | HWS15A/A | HWS30A/A | HWS50A/A | HWS100A/A | HWS150A/A | |
---|---|---|---|---|---|---|
Input Voltage Range | - | 85 - 265VAC (47 - 63Hz) Withstands 300VAC for 5s or 120 - 370VDC* | ||||
Input Current (Typ) (1) | A | 0.35 / 0.2 | 0.65 / 0.4 | 0.65 / 0.35 | 1.3 / 0.65 | 1.9 / 0.95 |
Inrush Current (1) | A | 14 / 28 | ||||
Power Factor | - | Meets EN61000-3-2 | ||||
- | - | 0.97 / 0.91 | 0.98 / 0.93 | 0.98 / 0.93 | ||
Temperature Coefficient | %/ºC | <0.02%/ºC | ||||
Overcurrent Protection | % | >105% | ||||
Overvoltage Protection | V | Yes (see table) | ||||
Hold Up Time (Typ) | ms | 20 | ||||
Leakage Current (max) | mA | <0.5mA (Typ 0.2mA at 100VAC, 0.4mA at 230VAC) | ||||
Remote Sense | - | No | Yes | |||
Indicator | - | Green LED = ON | ||||
Operating Temperature (with cover) | ºC | -10ºC to +70ºC, derate from 50ºC to 70ºC (2) | ||||
Storage Temperature | ºC | -30 to +85ºC | ||||
Humidity (non condensing) | %RH | Operating: 30 - 90%RH, Non operating 10 - 95%RH | ||||
Cooling | - | Convection | ||||
Withstand Voltage | VAC | Input to Ground 2kVAC, Input to Output 3kVAC, Output to Ground 500VAC for 1 min. | ||||
Isolation Resistance | MΩ | >100M at 25ºC & 70%RH, Output to Ground 500VDC | ||||
Vibration (non operating) | - | 10 - 55Hz (1 minute sweep), 19.6m/s2 constant X, Y, Z 1 hour | ||||
Shock | m/s2 | < 196.1 m/s2 | ||||
Safety Agency Certifications | - | IEC/EN/UL/CSA60950-1, IEC/EN/UL/CSA62368-1 EN50178-1, UL508 and CE Mark | ||||
Line Dip | - | Complies with SEMI F47 (200VAC line only) | ||||
Conducted & Radiated EMI | - | EN55011 / EN55022-B, FCC-B, VCCI-B | ||||
Immunity | - | IEC61000-4-2, -3, -4, -5, -6, -8, -11; IEC61000-6-2 | ||||
Weight (Typ) | g | 190 | 240 | 300 | 470 | 520 |
Size (HxWxD) (with cover) | mm | 31.5 x 82 x 80 | 31.5 x 82 x 95 | 31.5 x 82 x 120 | 33 x 82 x 160 | 42 x 82 x 160 |
MTBF (3) | hours | 12,116,851 | 8,169,868 | 3,726,622 | 2,963,512 | 2,676,081 |
Warranty | - | Limited Lifetime Warranty (See TDK-Lambda's terms and conditions) |
Notes:
* Safety certified for AC input only
(1) 100/200VAC.
(2) Derating varies with model. Please refer to individual model specification for derating graphs.
(3) According to Telcordia document SR-332, issue 3, "Reliability Prediction Procedure for Electronic Equipment"
Conditions: ambient temp. 25deg C, 230Vac input, full load (figures shown for 24V models)
Outline drawing of HWS15A/A
Outline drawing of HWS30A/A
Outline drawing of HWS50A/A
Outline drawing of HWS100A/A
Outline drawing of HWS150A/A
Part Number |
---|
HWS100A-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Capacity (W) | Number of Outputs | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Representative Standard | Dimension width (mm) | Dimension depth (mm) | Remote sensing | Remote ON/OFF | Remote sensing | Remote ON/OFF | Details of shape | Input voltage details (V) | Maximum output current (A) | Note | DEMIKO standard | Remote logic | Environmental standard | Sales regions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,809.08 | 1 Piece(s) | 6 Day(s) or more | [Open frame] Open frame | 105 | [Single] Single | [AC-dedicated] AC-dedicated | DC15V | 7 | CE / UL / CUL / TUV / CSA | 28 | - | - | - | No | No | Unit | Single-phase 100/200 | 7 | - | - | - | Lead free / CMM | Worldwide |
Loading...
Input/output terminal shape | Screw | Dimension height(mm) | 82 |
---|
Please check the type/dimensions/specifications of the part HWS100A-15 in the AC Input Switching Power Supply (AC-DC Converter), HWS-A Series series.
Part Number |
---|
HWS100A-12 |
HWS100A-15/RA |
HWS100A-24 |
HWS100A-48 |
HWS100A-5 |
HWS100A-5/A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Capacity (W) | Number of Outputs | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Representative Standard | Dimension width (mm) | Dimension depth (mm) | Remote sensing | Remote ON/OFF | Remote sensing | Remote ON/OFF | Details of shape | Input voltage details (V) | Maximum output current (A) | Note | DEMIKO standard | Remote logic | Environmental standard | Sales regions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,090.70 | 1 Piece(s) | 6 Day(s) or more | [Open frame] Open frame | 102 | [Single] Single | [AC-dedicated] AC-dedicated | DC12V | 8.5 | UL / CE / CSA / TUV / CUL | 28 | - | - | - | No | No | Unit | Single-phase 100/200 | 8.5 | - | - | - | Lead free / CMM | Worldwide | ||
₹ 8,392.93 | 1 Piece(s) | 9 Day(s) or more | - | 100 | - | - | DC15V | 7 | UL / CE / CSA / CUL | 33 | 160 | Included | Included | - | - | - | - | - | - | Compliant Product | - | - | - | ||
₹ 7,214.84 | 1 Piece(s) | 6 Day(s) or more | - | 100 | - | - | DC24V | 4.5 | UL / CE / CSA / CUL | 28 | 160 | Included | Not Included | - | - | - | - | - | - | Compliant Product | - | - | - | ||
₹ 7,268.35 | 1 Piece(s) | 6 Day(s) or more | [Open frame] Open frame | 100.8 | [Single] Single | [AC-dedicated] AC-dedicated | DC48V | 2.1 | UL / CE / CSA / TUV / CUL | 28 | - | - | - | No | No | Unit | Single-phase 100/200 | 2.1 | - | - | - | Lead free / CMM | Worldwide | ||
₹ 7,307.57 | 1 Piece(s) | 6 Day(s) or more | [Open frame] Open frame | 100 | [Single] Single | [AC-dedicated] AC-dedicated | DC5V | - | UL / CE / CSA / TUV / CUL | 28 | - | - | - | No | No | Unit | Single-phase 100/200 | 20 | - | - | - | Lead free / CMM | Worldwide | ||
₹ 7,727.74 | 1 Piece(s) | 6 Day(s) or more | - | 100 | - | - | DC5V | 20 | UL / CE / CSA / CUL | 33 | 160 | Included | Not Included | - | - | - | - | - | - | Compliant Product | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy