(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AC Input Switching Power Supply (AC-DC Converter), HWS-A Series (Part Number)

AC Input Switching Power Supply (AC-DC Converter), HWS-A Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,139₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• HWS-A Series AC Input Switching Power Supply AC-DC Converter.
• Compliant Safety Agency Certifications IEC/EN/UL/CSA60950-1, IEC/EN/UL/CSA62368-1 EN50178-1, UL508 and CE Mark.
• Harmonic Compliance: IEC61000-3-2 Class A.
• EMC Directives: EN55011 / EN55022-B, FCC-B, VCCI-B .
• Input Voltage Range AC (Alternating Current) 85 - 265V. or DC (Direct Current) 120-370V.
• Input Frequency 47 – 63 Hz.
• Output voltage is DC (Direct current), voltages 3 (3.
3V), 5, 12, 15, and 24VDC.
• OPERATING INDICATION: LED (Green color).
• Operating Temperature: -10˚ to +70°C.
• Connectors type Screw terminals.
• Using Cooling method convection.
• Case Material is Aluminum.

HWS-A Series: Single Output Industrial Power Supplies

AC Input Power Supply (AC-DC Converter), HWS-A Series

Product picture of HWS-A Series

Features and Benefits of HWS-A Series

FeaturesBenefits
 Limited Lifetime Warranty Lower Cost of Ownership
 High Efficiency (up to 91%) Easier System Cooling
 Wide Range AC Input Supports Global Use

Specifications of HWS-A Series

ModelHWS15A/AHWS30A/AHWS50A/AHWS100A/AHWS150A/A
Input Voltage Range-85 - 265VAC (47 - 63Hz) Withstands 300VAC for 5s or 120 - 370VDC*
Input Current (Typ) (1)A0.35 / 0.20.65 / 0.40.65 / 0.351.3 / 0.651.9 / 0.95
Inrush Current (1)A14 / 28
Power Factor-Meets EN61000-3-2
--0.97 / 0.910.98 / 0.930.98 / 0.93
Temperature Coefficient%/ºC<0.02%/ºC
Overcurrent Protection%>105%
Overvoltage ProtectionVYes (see table)
Hold Up Time (Typ)ms20
Leakage Current (max)mA<0.5mA (Typ 0.2mA at 100VAC, 0.4mA at 230VAC)
Remote Sense-NoYes
Indicator-Green LED = ON
Operating Temperature (with cover)ºC-10ºC to +70ºC, derate from 50ºC to 70ºC (2)
Storage TemperatureºC-30 to +85ºC
Humidity (non condensing)%RHOperating: 30 - 90%RH, Non operating 10 - 95%RH
Cooling-Convection
Withstand VoltageVACInput to Ground 2kVAC, Input to Output 3kVAC, Output to Ground 500VAC for 1 min.
Isolation ResistanceMΩ>100M at 25ºC & 70%RH, Output to Ground 500VDC
Vibration (non operating)-10 - 55Hz (1 minute sweep), 19.6m/s2 constant X, Y, Z 1 hour
Shockm/s2< 196.1 m/s2
Safety Agency Certifications-IEC/EN/UL/CSA60950-1, IEC/EN/UL/CSA62368-1 EN50178-1, UL508 and CE Mark
Line Dip-Complies with SEMI F47 (200VAC line only)
Conducted & Radiated EMI-EN55011 / EN55022-B, FCC-B, VCCI-B
Immunity-IEC61000-4-2, -3, -4, -5, -6, -8, -11; IEC61000-6-2
Weight (Typ)g190240300470520
Size (HxWxD) (with cover)mm31.5 x 82 x 8031.5 x 82 x 9531.5 x 82 x 12033 x 82 x 16042 x 82 x 160
MTBF (3)hours12,116,8518,169,8683,726,6222,963,5122,676,081
Warranty-Limited Lifetime Warranty (See TDK-Lambda's terms and conditions)

Notes:
* Safety certified for AC input only
(1) 100/200VAC.
(2) Derating varies with model. Please refer to individual model specification for derating graphs.
(3) According to Telcordia document SR-332, issue 3, "Reliability Prediction Procedure for Electronic Equipment"
Conditions: ambient temp. 25deg C, 230Vac input, full load (figures shown for 24V models)

Outline Drawing

AC Input Power Supply (AC-DC Converter), HWS-A Series

Outline drawing of HWS15A/A

 
AC Input Power Supply (AC-DC Converter), HWS-A Series

Outline drawing of HWS30A/A

 
AC Input Power Supply (AC-DC Converter), HWS-A Series

Outline drawing of HWS50A/A 

 
AC Input Power Supply (AC-DC Converter), HWS-A Series

Outline drawing of HWS100A/A

 
AC Input Power Supply (AC-DC Converter), HWS-A Series

Outline drawing of HWS150A/A

Part Number
HWS80A-48/A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Capacity
(W)
Number of Outputs Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension width
(mm)
Dimension depth
(mm)
Remote sensing Remote ON/OFF Remote sensing Remote ON/OFF Details of shape Input voltage details
(V)
Maximum output current
(A)
Note DEMIKO standard Remote logic Environmental standard Sales regions

₹ 8,492.00

1 Piece(s) 6 Day(s) or more [With Cover] With Cover81.6[Single] Single[AC-dedicated] AC-dedicatedDC48V1.7CE / UL / CUL / TUV / CSA33---NoNoUnit (with cover)Single-phase 100/2001.7With cover-470Lead free / CMMWorldwide

Loading...

  1. 1
 

Basic Information

Input/output terminal shape Screw Dimension height(mm) 82

Please check the type/dimensions/specifications of the part HWS80A-48/A in the AC Input Switching Power Supply (AC-DC Converter), HWS-A Series series.

Product variants

Part Number
HWS100A-15
HWS100A-15/RA
HWS100A-24
HWS100A-48
HWS100A-5
HWS80A-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Capacity
(W)
Number of Outputs Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension width
(mm)
Dimension depth
(mm)
Remote sensing Remote ON/OFF Remote sensing Remote ON/OFF Details of shape Input voltage details
(V)
Maximum output current
(A)
Note DEMIKO standard Remote logic Environmental standard Sales regions

₹ 6,809.08

1 Piece(s) 6 Day(s) or more [Open frame] Open frame105[Single] Single[AC-dedicated] AC-dedicatedDC15V7UL / CE / CSA / TUV / CUL28---NoNoUnitSingle-phase 100/2007---Lead free / CMMWorldwide

₹ 8,392.93

1 Piece(s) 9 Day(s) or more -100--DC15V7UL / CE / CSA / CUL33160IncludedIncluded------Compliant Product---

₹ 7,214.84

1 Piece(s) 6 Day(s) or more -100--DC24V4.5UL / CE / CSA / CUL28160IncludedNot Included------Compliant Product---

₹ 7,268.35

1 Piece(s) 6 Day(s) or more [Open frame] Open frame100.8[Single] Single[AC-dedicated] AC-dedicatedDC48V2.1UL / CE / CSA / TUV / CUL28---NoNoUnitSingle-phase 100/2002.1---Lead free / CMMWorldwide

₹ 7,307.57

1 Piece(s) 6 Day(s) or more [Open frame] Open frame100[Single] Single[AC-dedicated] AC-dedicatedDC5V-UL / CE / CSA / TUV / CUL28---NoNoUnitSingle-phase 100/20020---Lead free / CMMWorldwide

₹ 7,884.81

1 Piece(s) 6 Day(s) or more [Open frame] Open frame80[Single] Single[AC-dedicated] AC-dedicatedDC5V16UL / CE / CSA / TUV / CUL28---NoNoUnitSingle-phase 100/20016--420Lead free / CMMWorldwide