(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable clamp (Durability / 10 Pcs.)【10 Pieces Per Package】 (Part Number)

Cable clamp (Durability / 10 Pcs.)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      541₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material …Nylon ,Aluminum
・Installation Section Aluminum Coating Durability Type
・Cable Dia. …4.8mm
・Hole Dia. mm…5.2
・Qty. Per Unit …10Piece

Part Number
EA947FA-44
EA947FA-46
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter Of Cable Used
(mm)
Cable Diameter

₹ 590.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 9.59.5mm

₹ 541.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 12.712.7mm

Loading...

  1. 1

Basic Information

Mold Mounting Method Screw Mount Fastening Method Mounting Hole and Joint Type Mounting Hole Diameter (Open)(㎜) 5.2
Material Other Color Natural Protection Function (Environmental Resistance) Flame Retardance
Material details Nylon, aluminum Product detail type Cable clamp (Durability / 10 Pcs.) Quantity 10 pcs.
Representative standard UL Color details light color Mounting hole diameter 5.2mm