(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Wireless AP For Businesses 300 Mbps Switching Type / PoE / Smart (Part Number)

Wireless AP For Businesses 300 Mbps Switching Type / PoE / Smart
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,506₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Compatible with the popular 11n/a and 11n/g/b standards. Supports 5 GHz & 2.4 GHz 300 Mbps communication switching. Can be used in various office environments. The ideal entry-level model for introducing wireless systems for the first time. The PoE power receiving function means it can be installed anywhere, regardless of the power supply environment. Compatible with "WAB-MAT" software (firmware Version 1.0.4 or later)—software for performing bulk management such as when changing settings or checking the operational status. *The wireless speed is the standard maximum value

[Product Specifications]
· Compatible with the popular 11n/a and 11n/g/b standards. · Supports communication switching at up to 300 Mbps (standard theoretical value) on both 5 GHz and 2.4 GHz bands, allowing use in different office environments. The ideal entry-level model for introducing wireless systems into office environments for the first time.
· Connect with an 11n/a compatible wireless LAN adapter to achieve a high speed throughput in the 5 GHz band with minimal interference and drastically improve operating efficiency.
· Supports PoE power receiving functionality. Using PoE allows you to supply power with just a LAN cable (no power supply required), allowing you to build more efficient networks. What's more, the remaining LAN ports can be used to easily expand the network.
· Equipped with a guest network function which allows you to create guest networks separate from company internal networks while still maintaining all the same security measures.
· Compatible with "Multi-SSID" so as to allow the management of multiple SSIDs from a single wireless access point. In order to allow various security policies to be implemented with just one device, individual authentication and encryption methods can be configured for each SSID. (up to 5 SSIDs)
· Supports IEEE802.1x EAP authentication so that users who have been granted access can connect to the network, helping build secure networks. Combine with a Radius (authentication) server to ensure that only authorized devices can connect.
· Compatible with WAB-MAT software (firmware version 1.0.4 or later)—software which allows for the batch changing of wireless access point settings and checking the operational status. This helps drastically reduce the amount of time needing to be spent on managing such things.
· Equipped with a power-saving schedule function which automatically switches off the wireless function and LEDs on days such as non-work days in which the wireless LAN usage frequency in the office is low. Effortless energy saving.
· Includes dedicated fixtures as standard. Can be mounted in a variety of ways including to walls and ceilings.
· The use of a built-in antenna means that you won't have to deal with an obtrusive antenna when mounting it on a wall. Also supports the use of Kensington locks, helping protect against equipment theft.
· Equipped with the emergency unified SSID "00000JAPAN" which allows absolutely anybody to access the WiFi in the case of a large scale disaster. This provides a quick communications environment for your smartphone, tablet or PC in the event of a disaster or emergency.
· High quality, allowing it to stand up to long periods of use. It also has heat resistance which allows it to withstand temperatures up to 50°C. Suitable for use in a variety of different environments.
· 3-year warranty for use in a business environment. The manufacturer also offers the option of extending this and/or guaranteeing delivery.
· Wireless LAN Part - Applicable Standards (International Standards): IEEE802.11n/g/b, IEEE802.11n/a (W52/W53/W56)
· Wireless LAN Part - Applicable Standards (Japanese Standards): ARIB STD-T66, ARIB STD-T71
· Wireless LAN Part - Frequency Range (Center Frequency): 2.4 GHz: 2,400 to 2,484 MHz, 5 GHz: 5,150 to 5,725 MHz
· Wireless LAN Part - Channels: 2.4 GHz Band: 1 to 13 ch, 5 GHz Band: 36, 40, 44, 48, 52, 56, 60, 64, 100, 104, 108, 112, 116, 120, 124, 128, 132, 136, 140 ch
· Wireless LAN Part - Modulation / Demodulation Method: IEEE802.11n - MIMO-OFDM, IEEE802.11a/g - OFDM, IEEE802.11b - DS-SS
· Wireless LAN Part - Communications Type: 2.4 GHz / 5 GHz switching type broadcast communications
· Wireless LAN Part - Antenna: 2 × built-in antennae (2 for transceiving in 5 GHz and 2.4 GHz Bands)
· Wireless LAN Part - Data Communication Speed (standard value) - IEEE802.11n: up to 300 Mbps, IEEE802.11a/g: up to 54 Mbps, IEEE802.11b: up to 11 Mbs
· Wireless LAN Part - Antenna Power Output: 10 mW/MHz or less
· Wireless LAN Part - Number of Connectible Devices: up to 25
· Wireless LAN Part - Authentication Method: open system authentication, shared key authentication, IEEE802.1x EAP (EAP-TLS, EAP-TTLS, EAP-PEAP), WPA / WAP2 (personal, enterprise)
· Wireless LAN Part - Encryption Method: WEP 64/128-bit, WPA / WPA2 - AES, TKIP
· Wireless LAN Part - MAC Address Filtering: 256
· Wireless LAN Part - Other Security Functions: unauthorized AP detection, SSID cloaking, SSID separator, STA separator
· Wireless LAN Part - Other Support Functions: wave output adjustment, WDS (up to 4), guest network, WPS, load balance (restricted number of connectible devices), emergency mode "00000JAPAN"
· Wired LAN Part - Applicable Standards: IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-T, IEEE 802.3az Energy Efficient Ethernet, IEEE802.3x Flow Control, IEEE 802.3at/IEEE802.3af Power over Ethernet, IEEE 802.1Q VLAN Tagging
· Wired LAN Part - Data Communication Speed (Standard Value): 10 Mbps / 100 Mbps / 1,000 Mbps
· Wired LAN Part - Ports: 2 × 10/100/1000BASE-T (RJ-45 type 8-pole connector) *one of the internal rear ports is a PoE power receiving port (PD ([IN]), 1 port is a LAN port, autonegotiation / Auto MDI / MDI-X compatible
· Support Function - Multi SSID: up to 5
· Support Function: VLAN (IEE802.1Q) tags - up to 5, VID=1 to 4,096
· Support Function - QoS / WMM compatible
· Management Function - Management Protocols: SNMP v1/v2c/v3
· Management Function - Other: Web UI, logging, WAB-MAT compatible, backup and restoring of settings files, firmware updates, Syslog and Syslog transfers, NTP client, power-saving schedule
· Supported Clients (With Wireless Connection): Windows Vista, 7, 8, 8.1, 10 (32-bit / 64-bit), MacOS X 10.7, 10.8, 10.9, 10.10, 10.11, Android 4.0 or later, iOS 5.0 or later
· Supported Web Browsers (During Web UI Setting): Internet Explorer 8 or later, Chrome Version 23.0 or later, Firefox Version 17 or later, Safari Version 5 or later
· Standards - EMI Standards: VCCI Class B
· Standards - Applicable Safety Standards: IEC61000-4
· Standards - Technical Standards Based on Japanese Radio Law: TELEC
· Standards - Interconnection Certification: Wi-Fi
· LED PWR: lights up when being powered from a supply
· LED STATUS: lights up during product start-up or when an error occurs
· LED LINK PD/IN: lights up during LAN connection
· LED LINK PSE/OUT (LAN): lights up during LAN connection
· LED 2.4GHz: lights up when using 2.4 GHz band wireless LAN
· LED 5 GHz: lights up when using 5 GHz band wireless LAN
· LED USB: lights up when USB memory is connected
· LED PWR/PD: lights up when receiving power via PoE
· Compatible PoE Power Supply Equipment: IEEE802.3at/af compatible power supply equipment
· Power Supply Part (with PoE Power) - Rated Input Voltage: IEEE802.3af 37 V to 57 V / IEEE802.3at 42.5 V to 57 V, Power Consumption: 7.7 W, Calorific Value: 27.7 kJ/h
· Power Supply Part (with an AC adapter) - Rated Input Voltage: 100 to 240 VAC, Rated Frequency: 50/60 Hz, Power Consumption: 7.7 W, Calorific Value: 27.7 kJ/h
· Environmental Conditions - Operating Temperature: 0 to 50°C
· Environmental Conditions - Operating Humidity: 10 to 90% (assuming no condensation)
· Environmental Conditions - Storage Temperature: -20 to 60°C
· Environmental Conditions - Storage Humidity: 95% or less (assuming no condensation)
· External Dimensions: 178 mm (W) × 183 mm (D) × 40 mm (H)
· Weight: approx. 450 g (main unit only)
· Packaging Contents: 1 × main product unit, 1 × wall mounting plate (4 × wooden screws), 2 × manuals (quick setup guide, safety documentation), 2 × serial stickers
· Options: Dedicated WAB series WAB-EX-AC12 AC adapter, WAB-MAT management software (firmware version 1.0.4 or later
· Packaging Size: 217 mm (W) × 240 mm (D) × 74 mm
· Packaging Weight: 0.95 kg
· JAN Code: 4953103478916

Part Number
WAB-S300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,505.98

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part WAB-S300 in the Wireless AP For Businesses 300 Mbps Switching Type / PoE / Smart series.