(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Brighter, louder, easier to use and stronger. Seriously redeveloped stack light
Part Number |
---|
LR7-402WJBW-CRYG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 25,744.62 | 1 Piece(s) | 24 Day(s) or more | 10 | 4 | White | Red | Yellow | Green | - | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | PC | Color globe |
Loading...
Type | Standard | Shape | Round | Thickness | Ø70 |
---|---|---|---|---|---|
Rated Voltage(V) | DC24V | Light Source | LED | Mounting Method | Direct mounting |
Representative Standard | CE / UL / CUL | Protective Structure | IP65 |
Please check the type/dimensions/specifications of the part LR7-402WJBW-CRYG in the LR Series Stack Light Signal Towers (LR7) series.
Part Number |
---|
LR7-102WJNW-B |
LR7-102WJNW-G |
LR7-102WJNW-R |
LR7-402WJBW-GRYB |
LR7-402WJBW-RBYG |
LR7-402WJBW-RYGB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,701.45 | 1 Piece(s) | 24 Day(s) or more | 10 | 1 | Blue | - | - | - | - | NA | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | PC | Color globe | ||
₹ 12,770.58 | 1 Piece(s) | 24 Day(s) or more | 10 | 1 | Green | - | - | - | - | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | - | - | ||
₹ 12,651.85 | 1 Piece(s) | 6 Day(s) or more | 10 | 1 | Red | - | - | - | - | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | - | - | ||
₹ 25,744.62 | 1 Piece(s) | 24 Day(s) or more | 10 | 4 | Green | Red | Yellow | Blue | - | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | PC | Color globe | ||
₹ 25,744.62 | 1 Piece(s) | 24 Day(s) or more | 10 | 4 | Red | Blue | Yellow | Green | - | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | PC | Color globe | ||
₹ 22,919.33 | 1 Piece(s) | 24 Day(s) or more | 10 | 4 | Red | Yellow | Green | Blue | - | Available | Lighting/blinking | Open collector support (NPN/PNP) | 4 types | Off-White | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy