(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LR Series Stack Light Signal Towers (LR7) (Part Number)

LR Series Stack Light Signal Towers (LR7)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,652₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

Product Description

Brighter, louder, easier to use and stronger. Seriously redeveloped stack light

 
Part Number
LR7-402WJBW-YRGC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Body material Globe color

₹ 25,744.62

1 Piece(s) 24 Day(s) or more 104YellowRedGreenWhite-AvailableLighting/blinkingOpen collector compatible (NPN/PNP)4 typesOff-whitePCColor globe

Loading...

  1. 1

Basic Information

Type Standard Shape Round Thickness Ø70
Rated Voltage(V) DC24V Light Source LED Mounting Method Direct mounting
Representative Standard CE / UL / CUL Protective Structure IP65

Please check the type/dimensions/specifications of the part LR7-402WJBW-YRGC in the LR Series Stack Light Signal Towers (LR7) series.

Product variants

Part Number
LR7-102WJNW-B
LR7-102WJNW-G
LR7-102WJNW-R
LR7-402WJNW-CBGR
LR7-402WJNW-GYBR
LR7-402WJNW-RGCY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Body material Globe color

₹ 13,701.45

1 Piece(s) 24 Day(s) or more 101Blue----NALightingOpen collector compatible (NPN/PNP)-Off-whitePCColor globe

₹ 12,770.58

1 Piece(s) 24 Day(s) or more 101Green----NALightingOpen collector support (NPN/PNP)-Off-White--

₹ 12,651.85

1 Piece(s) 6 Day(s) or more 101Red----NALightingOpen collector support (NPN/PNP)-Off-White--

₹ 21,241.85

1 Piece(s) 24 Day(s) or more 104WhiteBlueGreenRed-NALightingOpen collector compatible (NPN/PNP)-Off-whitePCColor globe

₹ 21,241.85

1 Piece(s) 24 Day(s) or more 104GreenYellowBlueRed-NALightingOpen collector compatible (NPN/PNP)-Off-whitePCColor globe

₹ 21,241.85

1 Piece(s) 24 Day(s) or more 104RedGreenWhiteYellow-NALightingOpen collector compatible (NPN/PNP)-Off-whitePCColor globe