(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LR Series Stack Light Signal Tower (LR5) (Part Number)

LR Series Stack Light Signal Tower (LR5)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LR Series Stack Light Signal Tower (LR5)
  • LR Series Stack Light Signal Tower (LR5)
  • LR Series Stack Light Signal Tower (LR5)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,585₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

Product Description

An LR series stack light that pursues better visibility of light, improved audibility, ease of use and environment resistance.
[Features]
· The newly-designed 360° uniform light lens (patent pending), in which inner lenses are radially arranged, achieves efficient and effective LED light emission.
· Useful for notification over long distances at production sites by glowing brightly with a wide light emitting area.
· Employs a cylindrical nonporous (no-hole) buzzer, a first for the industry.
· The smooth even surface prevents dust, water, and other dirt from entering the product (IP protection grade 65 obtained*).
· Uses shock resistant polycarbonate and the wiring uses cab-tire cables that prevent disconnection.
· [Applications]
· For abnormality alarms and displaying the operation state of equipment.
· Ideal for all kinds of alarms and notifications.

 
Part Number
LR5-201PJBW-RY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

₹ 14,633.98

1 Piece(s) 23 Day(s) or more 10[Other] DC12V2RedYellow---[Pole mount] Circular pole mountingAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP65--

Loading...

  1. 1

Basic Information

Type Standard Shape Round Thickness Ø50
Light Source LED Representative Standard CE / UL / CUL

Please check the type/dimensions/specifications of the part LR5-201PJBW-RY in the LR Series Stack Light Signal Tower (LR5) series.

Product variants

Part Number
LR5-101LJBW-Y
LR5-101LJNW-G
LR5-101LJNW-R
LR5-201PJNW-RG
LR5-201PJNW-RY
LR5-201WJBW-RG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

₹ 13,755.44

1 Piece(s) 23 Day(s) or more 10[Other] DC12V1Yellow----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP54--

₹ 10,242.04

1 Piece(s) 5 Day(s) or more 10[Other] DC12V1Green----[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector support (NPN/PNP)-Off-WhiteIP54--

₹ 10,131.22

1 Piece(s) 23 Day(s) or more 10[Other] DC12V1Red----[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector support (NPN/PNP)-Off-WhiteIP54--

₹ 11,090.16

1 Piece(s) 23 Day(s) or more 10[Other] DC12V2RedGreen---[Pole mount] Circular pole mountingNALightingOpen collector support (NPN/PNP)-Off-WhiteIP65--

₹ 11,071.02

1 Piece(s) 23 Day(s) or more 10[Other] DC12V2RedYellow---[Pole mount] Circular pole mountingNALightingOpen collector support (NPN/PNP)-Off-WhiteIP65--

₹ 13,264.36

1 Piece(s) 23 Day(s) or more 10[Other] DC12V2RedGreen---Direct mountingAvailableLighting/blinkingOpen collector support (NPN/PNP)4 typesOff-WhiteIP65--