(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Brighter, louder, easier to use and stronger. Seriously redeveloped stack light
Part Number |
---|
LR4-502WJNW-RYGBC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,716.76 | 1 Piece(s) | 23 Day(s) or more | 10 | DC24V | 5 | Red | Yellow | Green | Blue | White | Direct mounting | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | IP65 | - | - |
Loading...
Type | Standard | Shape | Round | Thickness | Ø40 |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL / CUL |
Please check the type/dimensions/specifications of the part LR4-502WJNW-RYGBC in the LR Series Stack Light Signal Tower (LR4) series.
Part Number |
---|
LR4-102LJBA-Y |
LR4-102LJBW-B |
LR4-102LJBW-C |
LR4-5M2LJBW-RYGBC |
LR4-5M2LJNW-RYGBC |
LR4-5M2PJBA-RYGBC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,564.84 | 1 Piece(s) | 23 Day(s) or more | 10 | DC24V | 1 | Yellow | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP54 | ABS & AS | Color globe | ||
₹ 11,546.60 | 1 Piece(s) | 5 Day(s) or more | 10 | DC24V | 1 | Blue | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP54 | PC | Color globe | ||
₹ 11,511.54 | 1 Piece(s) | 23 Day(s) or more | - | DC24V | 1 | White | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Supports open collectors (NPN/PNP) | 4 types | Off-white | IP54 | PC | Color | ||
₹ 18,491.62 | 1 Piece(s) | 23 Day(s) or more | 10 | [Other] VAC 100–240 | 5 | Red | Yellow | Green | Blue | White | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector compatible (NPN) | 4 types | Off-white | IP54 | PC | Color globe | ||
₹ 14,937.00 | 1 Piece(s) | 23 Day(s) or more | 10 | [Other] VAC 100–240 | 5 | Red | Yellow | Green | Blue | White | [Pole mount] Mounting of L type metal fitting pole | NA | Lighting | Open collector compatible (NPN) | - | Off-white | IP54 | PC | Color globe | ||
₹ 18,072.04 | 1 Piece(s) | 23 Day(s) or more | 10 | [Other] VAC 100–240 | 5 | Red | Yellow | Green | Blue | White | [Pole mount] Circular pole mounting | Available | Lighting/blinking | Open collector compatible (NPN) | 4 types | Off-white | IP65 | ABS & AS | Color globe |