(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LR Series Stack Light Signal Tower (LR4) (Part Number)

LR Series Stack Light Signal Tower (LR4)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,195₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Color arrays other than standard colors can now be freely combined by purchasing unit items.
    Please refer to the product information "Unit items for configuring LR Series" for details.

Product Description

Brighter, louder, easier to use and stronger. Seriously redeveloped stack light

 
Part Number
LR4-202LJNA-RG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

₹ 8,194.11

1 Piece(s) 5 Day(s) or more 10DC24V2RedGreen---[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector compatible (NPN/PNP)-Off-whiteIP54ABS & ASColor globe

Loading...

  1. 1

Basic Information

Type Standard Shape Round Thickness Ø40
Light Source LED Representative Standard CE / UL / CUL

Please check the type/dimensions/specifications of the part LR4-202LJNA-RG in the LR Series Stack Light Signal Tower (LR4) series.

Product variants

Part Number
LR4-102LJBA-Y
LR4-102LJBW-B
LR4-102LJBW-C
LR4-202LJNA-RY
LR4-202LJNW-BC
LR4-202LJNW-CB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRated Voltage
(V)
Number of Steps Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Mounting Method Buzzer (with/without) Lighting/blinking Control method Sound and color Main Body Color Protective Structure Body material Globe color

₹ 10,564.84

1 Piece(s) 23 Day(s) or more 10DC24V1Yellow----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector compatible (NPN/PNP)4 typesOff-whiteIP54ABS & ASColor globe

₹ 11,546.60

1 Piece(s) 5 Day(s) or more 10DC24V1Blue----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingOpen collector compatible (NPN/PNP)4 typesOff-whiteIP54PCColor globe

₹ 11,511.54

1 Piece(s) 23 Day(s) or more -DC24V1White----[Pole mount] Mounting of L type metal fitting poleAvailableLighting/blinkingSupports open collectors (NPN/PNP)4 typesOff-whiteIP54PCColor

₹ 8,144.55

1 Piece(s) 23 Day(s) or more 10DC24V2RedYellow---[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector compatible (NPN/PNP)-Off-whiteIP54ABS & ASColor globe

₹ 10,006.31

1 Piece(s) 23 Day(s) or more 10DC24V2BlueWhite---[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector compatible (NPN/PNP)-Off-whiteIP54PCColor globe

₹ 10,006.31

1 Piece(s) 23 Day(s) or more 10DC24V2WhiteBlue---[Pole mount] Mounting of L type metal fitting poleNALightingOpen collector compatible (NPN/PNP)-Off-whiteIP54PCColor globe