(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Brighter, louder, easier to use and stronger. Seriously redeveloped stack light
Part Number |
---|
LR4-1M2WJNA-Y |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,586.24 | 1 Piece(s) | 23 Day(s) or more | 10 | [Other] VAC 100–240 | 1 | Yellow | - | - | - | - | Direct mounting | NA | Lighting | Open collector compatible (NPN) | - | Off-white | IP65 | ABS & AS | Color globe |
Loading...
Type | Standard | Shape | Round | Thickness | Ø40 |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL / CUL |
Please check the type/dimensions/specifications of the part LR4-1M2WJNA-Y in the LR Series Stack Light Signal Tower (LR4) series.
Part Number |
---|
LR4-102LJBA-Y |
LR4-102LJBW-B |
LR4-102LJBW-C |
LR4-1M2WJNW-B |
LR4-1M2WJNW-C |
LR4-1M2WJNW-G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,564.84 | 1 Piece(s) | 23 Day(s) or more | 10 | DC24V | 1 | Yellow | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP54 | ABS & AS | Color globe | ||
₹ 11,546.60 | 1 Piece(s) | 5 Day(s) or more | 10 | DC24V | 1 | Blue | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP54 | PC | Color globe | ||
₹ 11,511.54 | 1 Piece(s) | 23 Day(s) or more | - | DC24V | 1 | White | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Supports open collectors (NPN/PNP) | 4 types | Off-white | IP54 | PC | Color | ||
₹ 9,520.36 | 1 Piece(s) | 23 Day(s) or more | 10 | [Other] VAC 100–240 | 1 | Blue | - | - | - | - | Direct mounting | NA | Lighting | Open collector compatible (NPN) | - | Off-white | IP65 | PC | Color globe | ||
₹ 9,546.56 | 1 Piece(s) | 23 Day(s) or more | - | [Other] VAC 100–240 | 1 | White | - | - | - | - | Direct mounting | NA | Lighting | Open collector compatible (NPN) | - | Off-white | IP65 | PC | Color | ||
₹ 8,588.15 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] VAC 100–240 | 1 | Green | - | - | - | - | Direct mounting | NA | Lighting | Open collector support (NPN) | - | Off-White | IP65 | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy