(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

7.9 mm Twisted Wire Clip【10 Pieces Per Package】 (Part Number)

7.9 mm Twisted Wire Clip
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      637₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Twisted wire clip made of Nylon 66 with excellent acid resistance and insulation performance.

 
Part Number
EA945AC-1A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 637.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Outer Diameter Of Cable Used(mm) 7 to 10 Mold Mounting Method Paste Fastening Method Other
Material Nylon Color Natural Protection Function (Environmental Resistance) Other
Size (mm) A: 7.9 mm, B: 27.5 mm, C: 17.4 mm Material details Nylon 66 Details 1 Acid resistance, insulation
Details 2 10 pcs. are included Product detail type 7.9 mm Twisted Wire Clip

Please check the type/dimensions/specifications of the part EA945AC-1A in the 7.9 mm Twisted Wire Clip series.