(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulok, "Endless Cable Ties" (Super Weather-Resistant Type) (Part Number)

Insulok, "Endless Cable Ties" (Super Weather-Resistant Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,948₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Wide:
・ Convenient for binding large diameter/vertical trunk cables
・ It has almost no water absorption and is not affected by humidity
・ Since the strap is reel-shaped, it is possible to bundle a large amount regardless of the bundling diameter
・ The surface of the reel strap is diamond pattern to prevent slipping even with gloves on and the insertion feeling is outstanding
Narrow:
・ The combination of a small locking head and a 7.6-mm width reel strap makes it ideal for bundling thin cables and has outstanding workability
・ You can smoothly insert the reel strap into the locking head, and you can work with a light insertion feeling
[Applications]
・ For all binding work such as telephone cables and power cables

 
Part Number
EL-R2-15
SEL-R1-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSJAN Code Trusco Code

₹ 2,312.15

1 Piece(s) 6 Day(s) or more 104944387963045433-7191

₹ 1,947.84

1 Piece(s) 6 Day(s) or more -4944387924602433-7514

Loading...

  1. 1

Basic Information

Color Black Specification environment For indoor/outdoor use
X
whatsapp-qr whatsapp-icon