(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hot Tweezers (compatible with lead-free solder)

Hot Tweezers (compatible with lead-free solder)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,360₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for both large and small parts. Features stroke adjustment functionality.
· Moving part with integrated soldering tips. Enables tool-less replacement of solder tips, even when the tips are hot.
[Applications]
· Removing tips.

Part Number
XST-80
XST-80G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Compatible soldering iron Heater capacity
(W)
Power Supply
(V)
Power Consumption
(W)
Controlled temperature
(°C)
Dimensions
(mm)
JAN Code Trusco Code Other specifications

₹ 31,520.87

1 Piece(s) 5 Day(s) or more Hot tweezers-721008050 to 450Width 115 x depth 146 x height 984975205451307758-2242Temperature accuracy: set value ± 5°C (no load), using special nichrome heater

₹ 8,359.91

1 Piece(s) 5 Day(s) or more Blip partRX-852AS / RX-822AS / RX-802AS / XST-80-----4975205451314758-2251-

Loading...

  1. 1

Basic Information

Accessory soldering iron tip None (soldering iron tip sold separately) Soldering iron cord length(m) 1.2
X
whatsapp-qr whatsapp-icon