(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Compensating Cable, Thermocouple T Type, TX-G-VVF Series

Compensating Cable, Thermocouple T Type, TX-G-VVF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,682₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flat, unshielded, compensating cable with general vinyl insulation and jacket for thermocouples.
· A standard model that is moisture and water-proof.

 
Part Number
TX-G-VVF-1PX7/0.32(0.5SQ)-10
TX-G-VVF-1PX7/0.32(0.5SQ)-11
TX-G-VVF-1PX7/0.32(0.5SQ)-12
TX-G-VVF-1PX7/0.32(0.5SQ)-13
TX-G-VVF-1PX7/0.32(0.5SQ)-14
TX-G-VVF-1PX7/0.32(0.5SQ)-15
TX-G-VVF-1PX7/0.32(0.5SQ)-16
TX-G-VVF-1PX7/0.32(0.5SQ)-17
TX-G-VVF-1PX7/0.32(0.5SQ)-18
TX-G-VVF-1PX7/0.32(0.5SQ)-19
TX-G-VVF-1PX7/0.32(0.5SQ)-20
TX-G-VVF-1PX7/0.32(0.5SQ)-21
TX-G-VVF-1PX7/0.32(0.5SQ)-22
TX-G-VVF-1PX7/0.32(0.5SQ)-23
TX-G-VVF-1PX7/0.32(0.5SQ)-24
TX-G-VVF-1PX7/0.32(0.5SQ)-25
TX-G-VVF-1PX7/0.32(0.5SQ)-26
TX-G-VVF-1PX7/0.32(0.5SQ)-27
TX-G-VVF-1PX7/0.32(0.5SQ)-28
TX-G-VVF-1PX7/0.32(0.5SQ)-29
TX-G-VVF-1PX7/0.32(0.5SQ)-30
TX-G-VVF-1PX7/0.32(0.5SQ)-31
TX-G-VVF-1PX7/0.32(0.5SQ)-32
TX-G-VVF-1PX7/0.32(0.5SQ)-33
TX-G-VVF-1PX7/0.32(0.5SQ)-34
TX-G-VVF-1PX7/0.32(0.5SQ)-35
TX-G-VVF-1PX7/0.32(0.5SQ)-36
TX-G-VVF-1PX7/0.32(0.5SQ)-37
TX-G-VVF-1PX7/0.32(0.5SQ)-38
TX-G-VVF-1PX7/0.32(0.5SQ)-39
TX-G-VVF-1PX7/0.32(0.5SQ)-40
TX-G-VVF-1PX7/0.32(0.5SQ)-41
TX-G-VVF-1PX7/0.32(0.5SQ)-42
TX-G-VVF-1PX7/0.32(0.5SQ)-43
TX-G-VVF-1PX7/0.32(0.5SQ)-44
TX-G-VVF-1PX7/0.32(0.5SQ)-45
TX-G-VVF-1PX7/0.32(0.5SQ)-46
TX-G-VVF-1PX7/0.32(0.5SQ)-47
TX-G-VVF-1PX7/0.32(0.5SQ)-48
TX-G-VVF-1PX7/0.32(0.5SQ)-49
TX-G-VVF-1PX7/0.32(0.5SQ)-50
TX-G-VVF-1PX7/0.32(0.5SQ)-51
TX-G-VVF-1PX7/0.32(0.5SQ)-52
TX-G-VVF-1PX7/0.32(0.5SQ)-53
TX-G-VVF-1PX7/0.32(0.5SQ)-54
TX-G-VVF-1PX7/0.32(0.5SQ)-55
TX-G-VVF-1PX7/0.32(0.5SQ)-56
TX-G-VVF-1PX7/0.32(0.5SQ)-57
TX-G-VVF-1PX7/0.32(0.5SQ)-58
TX-G-VVF-1PX7/0.32(0.5SQ)-59
TX-G-VVF-1PX7/0.32(0.5SQ)-60
TX-G-VVF-1PX7/0.32(0.5SQ)-61
TX-G-VVF-1PX7/0.32(0.5SQ)-62
TX-G-VVF-1PX7/0.32(0.5SQ)-63
TX-G-VVF-1PX7/0.32(0.5SQ)-64
TX-G-VVF-1PX7/0.32(0.5SQ)-65
TX-G-VVF-1PX7/0.32(0.5SQ)-66
TX-G-VVF-1PX7/0.32(0.5SQ)-67
TX-G-VVF-1PX7/0.32(0.5SQ)-68
TX-G-VVF-1PX7/0.32(0.5SQ)-69
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

₹ 2,682.27

1 Piece(s) 9 Day(s) or more 10100.52.8x4.67/0.32

₹ 2,873.80

1 Piece(s) 9 Day(s) or more 10110.52.8x4.67/0.32

₹ 3,065.33

1 Piece(s) 9 Day(s) or more 10120.52.8x4.67/0.32

₹ 3,258.20

1 Piece(s) 9 Day(s) or more 10130.52.8x4.67/0.32

₹ 3,449.75

1 Piece(s) 9 Day(s) or more 10140.52.8x4.67/0.32

₹ 3,641.27

1 Piece(s) 9 Day(s) or more 10150.52.8x4.67/0.32

₹ 3,832.80

1 Piece(s) 9 Day(s) or more 10160.52.8x4.67/0.32

₹ 4,024.35

1 Piece(s) 9 Day(s) or more 10170.52.8x4.67/0.32

₹ 4,215.87

1 Piece(s) 9 Day(s) or more 10180.52.8x4.67/0.32

₹ 4,408.75

1 Piece(s) 9 Day(s) or more 10190.52.8x4.67/0.32

₹ 4,600.27

1 Piece(s) 9 Day(s) or more 10200.52.8x4.67/0.32

₹ 4,791.82

1 Piece(s) 9 Day(s) or more 10210.52.8x4.67/0.32

₹ 4,983.35

1 Piece(s) 9 Day(s) or more 10220.52.8x4.67/0.32

₹ 5,174.87

1 Piece(s) 9 Day(s) or more 10230.52.8x4.67/0.32

₹ 5,366.42

1 Piece(s) 9 Day(s) or more 10240.52.8x4.67/0.32

₹ 5,559.29

1 Piece(s) 9 Day(s) or more 10250.52.8x4.67/0.32

₹ 5,750.82

1 Piece(s) 9 Day(s) or more 10260.52.8x4.67/0.32

₹ 5,942.35

1 Piece(s) 9 Day(s) or more 10270.52.8x4.67/0.32

₹ 6,133.89

1 Piece(s) 9 Day(s) or more 10280.52.8x4.67/0.32

₹ 6,325.42

1 Piece(s) 9 Day(s) or more 10290.52.8x4.67/0.32

₹ 6,518.29

1 Piece(s) 9 Day(s) or more 10300.52.8x4.67/0.32

₹ 6,709.82

1 Piece(s) 9 Day(s) or more 10310.52.8x4.67/0.32

₹ 6,901.36

1 Piece(s) 9 Day(s) or more 10320.52.8x4.67/0.32

₹ 7,092.89

1 Piece(s) 9 Day(s) or more 10330.52.8x4.67/0.32

₹ 7,284.42

1 Piece(s) 9 Day(s) or more 10340.52.8x4.67/0.32

₹ 7,475.96

1 Piece(s) 9 Day(s) or more 10350.52.8x4.67/0.32

₹ 7,668.84

1 Piece(s) 9 Day(s) or more 10360.52.8x4.67/0.32

₹ 7,860.36

1 Piece(s) 9 Day(s) or more 10370.52.8x4.67/0.32

₹ 8,051.89

1 Piece(s) 9 Day(s) or more 10380.52.8x4.67/0.32

₹ 8,243.44

1 Piece(s) 9 Day(s) or more 10390.52.8x4.67/0.32

₹ 8,434.96

1 Piece(s) 9 Day(s) or more 10400.52.8x4.67/0.32

₹ 7,213.44

1 Piece(s) 9 Day(s) or more 10410.52.8x4.67/0.32

₹ 7,370.15

1 Piece(s) 9 Day(s) or more 10420.52.8x4.67/0.32

₹ 7,526.85

1 Piece(s) 9 Day(s) or more 10430.52.8x4.67/0.32

₹ 7,684.91

1 Piece(s) 9 Day(s) or more 10440.52.8x4.67/0.32

₹ 7,841.62

1 Piece(s) 9 Day(s) or more 10450.52.8x4.67/0.32

₹ 7,999.65

1 Piece(s) 9 Day(s) or more 10460.52.8x4.67/0.32

₹ 8,156.36

1 Piece(s) 9 Day(s) or more 10470.52.8x4.67/0.32

₹ 8,314.42

1 Piece(s) 9 Day(s) or more 10480.52.8x4.67/0.32

₹ 8,471.13

1 Piece(s) 9 Day(s) or more 10490.52.8x4.67/0.32

₹ 8,627.84

1 Piece(s) 9 Day(s) or more 10500.52.8x4.67/0.32

₹ 8,785.89

1 Piece(s) 9 Day(s) or more 10510.52.8x4.67/0.32

₹ 8,942.60

1 Piece(s) 9 Day(s) or more 10520.52.8x4.67/0.32

₹ 9,100.64

1 Piece(s) 9 Day(s) or more 10530.52.8x4.67/0.32

₹ 9,257.35

1 Piece(s) 9 Day(s) or more 10540.52.8x4.67/0.32

₹ 9,414.05

1 Piece(s) 9 Day(s) or more 10550.52.8x4.67/0.32

₹ 9,572.11

1 Piece(s) 9 Day(s) or more 10560.52.8x4.67/0.32

₹ 9,728.82

1 Piece(s) 9 Day(s) or more 10570.52.8x4.67/0.32

₹ 9,886.87

1 Piece(s) 9 Day(s) or more 10580.52.8x4.67/0.32

₹ 10,043.58

1 Piece(s) 9 Day(s) or more 10590.52.8x4.67/0.32

₹ 10,201.62

1 Piece(s) 9 Day(s) or more 10600.52.8x4.67/0.32

₹ 10,358.33

1 Piece(s) 9 Day(s) or more 10610.52.8x4.67/0.32

₹ 10,515.04

1 Piece(s) 9 Day(s) or more 10620.52.8x4.67/0.32

₹ 10,673.09

1 Piece(s) 9 Day(s) or more 10630.52.8x4.67/0.32

₹ 10,829.80

1 Piece(s) 9 Day(s) or more 10640.52.8x4.67/0.32

₹ 10,987.85

1 Piece(s) 9 Day(s) or more 10650.52.8x4.67/0.32

₹ 11,144.56

1 Piece(s) 9 Day(s) or more 10660.52.8x4.67/0.32

₹ 11,302.60

1 Piece(s) 9 Day(s) or more 10670.52.8x4.67/0.32

₹ 11,459.31

1 Piece(s) 9 Day(s) or more 10680.52.8x4.67/0.32

₹ 11,616.02

1 Piece(s) 9 Day(s) or more 10690.52.8x4.67/0.32

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield NA
Sheath (outer coating) color Brown Grounding Wire NA Sheath (outer coating) material Vinyl
Insulation body materials Vinyl Shape Flat Type Classification and accuracy for compensating lead wires General-use common class
Compensated conductor operating temperature range -20 – 90
X
whatsapp-qr whatsapp-icon