(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compensating Cable, Thermocouple K Type, KX-GS-SHVVF-BT Series

Compensating Cable, Thermocouple K Type, KX-GS-SHVVF-BT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,966₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A compensating cable for type K thermocouples - precision grade, special heat resistant vinyl (heat resistant to 105°C) is used for both insulation and sheathing. A flat compensating cable with braided shielding. Standard model with moisture and water-proof properties.

 
Part Number
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-10
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-11
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-12
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-13
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-14
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-15
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-16
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-17
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-18
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-19
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-20
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-21
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-22
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-23
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-24
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-25
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-26
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-27
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-28
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-29
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-30
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-31
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-32
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-33
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-34
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-35
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-36
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-37
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-38
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-39
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-40
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-41
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-42
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-43
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-44
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-45
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-46
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-47
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-48
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-49
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-50
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-51
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-52
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-53
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-54
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-55
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-56
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-57
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-58
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-59
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-60
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-61
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-62
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-63
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-64
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-65
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-66
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-67
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-68
KX-GS-SHVVF-BT-1PX7/0.3(0.5SQ)-69
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)

₹ 5,966.45

1 Piece(s) 9 Day(s) or more 1010

₹ 6,486.15

1 Piece(s) 9 Day(s) or more 1011

₹ 7,005.84

1 Piece(s) 9 Day(s) or more 1012

₹ 7,525.51

1 Piece(s) 9 Day(s) or more 1013

₹ 8,046.55

1 Piece(s) 9 Day(s) or more 1014

₹ 8,566.22

1 Piece(s) 9 Day(s) or more 1015

₹ 9,085.91

1 Piece(s) 9 Day(s) or more 1016

₹ 9,606.93

1 Piece(s) 9 Day(s) or more 1017

₹ 10,126.62

1 Piece(s) 9 Day(s) or more 1018

₹ 10,646.31

1 Piece(s) 9 Day(s) or more 1019

₹ 11,167.33

1 Piece(s) 9 Day(s) or more 1020

₹ 11,687.02

1 Piece(s) 9 Day(s) or more 1021

₹ 12,206.69

1 Piece(s) 9 Day(s) or more 1022

₹ 12,727.73

1 Piece(s) 9 Day(s) or more 1023

₹ 13,247.40

1 Piece(s) 9 Day(s) or more 1024

₹ 13,767.09

1 Piece(s) 9 Day(s) or more 1025

₹ 14,286.78

1 Piece(s) 9 Day(s) or more 1026

₹ 14,807.80

1 Piece(s) 9 Day(s) or more 1027

₹ 15,327.49

1 Piece(s) 9 Day(s) or more 1028

₹ 15,847.16

1 Piece(s) 9 Day(s) or more 1029

₹ 16,368.20

1 Piece(s) 9 Day(s) or more 1030

₹ 16,887.87

1 Piece(s) 9 Day(s) or more 1031

₹ 17,407.56

1 Piece(s) 9 Day(s) or more 1032

₹ 17,928.58

1 Piece(s) 9 Day(s) or more 1033

₹ 18,448.27

1 Piece(s) 9 Day(s) or more 1034

₹ 18,967.96

1 Piece(s) 9 Day(s) or more 1035

₹ 19,488.98

1 Piece(s) 9 Day(s) or more 1036

₹ 20,008.67

1 Piece(s) 9 Day(s) or more 1037

₹ 20,528.35

1 Piece(s) 9 Day(s) or more 1038

₹ 21,048.04

1 Piece(s) 9 Day(s) or more 1039

₹ 21,569.05

1 Piece(s) 9 Day(s) or more 1040

₹ 18,185.75

1 Piece(s) 9 Day(s) or more 1041

₹ 18,610.35

1 Piece(s) 9 Day(s) or more 1042

₹ 19,036.27

1 Piece(s) 9 Day(s) or more 1043

₹ 19,460.85

1 Piece(s) 9 Day(s) or more 1044

₹ 19,885.44

1 Piece(s) 9 Day(s) or more 1045

₹ 20,310.04

1 Piece(s) 9 Day(s) or more 1046

₹ 20,735.96

1 Piece(s) 9 Day(s) or more 1047

₹ 21,160.55

1 Piece(s) 9 Day(s) or more 1048

₹ 21,585.13

1 Piece(s) 9 Day(s) or more 1049

₹ 22,009.73

1 Piece(s) 9 Day(s) or more 1050

₹ 22,435.65

1 Piece(s) 9 Day(s) or more 1051

₹ 22,860.24

1 Piece(s) 9 Day(s) or more 1052

₹ 23,284.82

1 Piece(s) 9 Day(s) or more 1053

₹ 23,709.42

1 Piece(s) 9 Day(s) or more 1054

₹ 24,135.35

1 Piece(s) 9 Day(s) or more 1055

₹ 24,559.93

1 Piece(s) 9 Day(s) or more 1056

₹ 24,984.51

1 Piece(s) 9 Day(s) or more 1057

₹ 25,409.11

1 Piece(s) 9 Day(s) or more 1058

₹ 25,835.04

1 Piece(s) 9 Day(s) or more 1059

₹ 26,259.62

1 Piece(s) 9 Day(s) or more 1060

₹ 26,684.20

1 Piece(s) 9 Day(s) or more 1061

₹ 27,108.80

1 Piece(s) 9 Day(s) or more 1062

₹ 27,534.73

1 Piece(s) 9 Day(s) or more 1063

₹ 27,959.31

1 Piece(s) 9 Day(s) or more 1064

₹ 28,383.89

1 Piece(s) 9 Day(s) or more 1065

₹ 28,808.49

1 Piece(s) 9 Day(s) or more 1066

₹ 29,233.07

1 Piece(s) 9 Day(s) or more 1067

₹ 29,659.00

1 Piece(s) 9 Day(s) or more 1068

₹ 30,083.58

1 Piece(s) 9 Day(s) or more 1069

Loading...

Basic Information

Conductor Cross Section(mm2) 0.5 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 3.8x5.7 Shield Available Properties Heat-Resistance
Sheath (outer coating) color Blue Grounding Wire NA Sheath (outer coating) material Special heat resistant vinyl
Insulation body materials Special heat resistant vinyl Shape Flat Type Classification and accuracy for compensating lead wires General-use common class
Compensated conductor operating temperature range -20 – 90 Shield type Tin plated soft copper wire braid Conductor configuration (strands/mm) 7/0.3
X
whatsapp-qr whatsapp-icon