(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Compensating Lead Wire - Thermocouple K Type - KX-1-G-NVVR-SA Series - New Color Type

Compensating Lead Wire - Thermocouple K Type - KX-1-G-NVVR-SA Series - New Color Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,525₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Compensating conductor for K thermocouple, precision grade, new JIS type, vinyl insulation and flame retardant vinyl outer sheathing, round type compensating conductor with copper tape shielding. Flame retardant type with moisture proofing and waterproofing.

 
Part Number
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-10
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-11
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-12
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-13
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-14
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-15
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-16
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-17
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-18
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-19
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-20
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-21
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-22
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-23
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-24
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-25
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-26
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-27
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-28
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-29
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-30
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-31
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-32
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-33
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-34
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-35
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-36
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-37
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-38
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-39
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-40
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-41
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-42
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-43
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-44
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-45
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-46
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-47
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-48
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-49
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-50
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-51
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-52
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-53
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-54
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-55
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-56
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-57
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-58
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-59
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-60
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-61
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-62
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-63
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-64
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-65
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-66
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-67
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-68
KX-1-G-NVVR-SA(1)-1PX7/0.45(1.25SQ)-69
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)

₹ 9,525.24

1 Piece(s) 9 Day(s) or more 1010

₹ 10,401.20

1 Piece(s) 9 Day(s) or more 1011

₹ 11,277.16

1 Piece(s) 9 Day(s) or more 1012

₹ 12,153.13

1 Piece(s) 9 Day(s) or more 1013

₹ 13,029.09

1 Piece(s) 9 Day(s) or more 1014

₹ 13,905.05

1 Piece(s) 9 Day(s) or more 1015

₹ 14,781.02

1 Piece(s) 9 Day(s) or more 1016

₹ 15,656.98

1 Piece(s) 9 Day(s) or more 1017

₹ 16,532.95

1 Piece(s) 9 Day(s) or more 1018

₹ 17,408.91

1 Piece(s) 9 Day(s) or more 1019

₹ 18,284.87

1 Piece(s) 9 Day(s) or more 1020

₹ 19,160.84

1 Piece(s) 9 Day(s) or more 1021

₹ 20,038.13

1 Piece(s) 9 Day(s) or more 1022

₹ 20,914.09

1 Piece(s) 9 Day(s) or more 1023

₹ 21,790.05

1 Piece(s) 9 Day(s) or more 1024

₹ 22,666.02

1 Piece(s) 9 Day(s) or more 1025

₹ 23,541.98

1 Piece(s) 9 Day(s) or more 1026

₹ 24,417.95

1 Piece(s) 9 Day(s) or more 1027

₹ 25,293.91

1 Piece(s) 9 Day(s) or more 1028

₹ 26,169.87

1 Piece(s) 9 Day(s) or more 1029

₹ 27,045.84

1 Piece(s) 9 Day(s) or more 1030

₹ 27,921.80

1 Piece(s) 9 Day(s) or more 1031

₹ 28,797.76

1 Piece(s) 9 Day(s) or more 1032

₹ 29,673.73

1 Piece(s) 9 Day(s) or more 1033

₹ 30,549.69

1 Piece(s) 9 Day(s) or more 1034

₹ 31,425.65

1 Piece(s) 9 Day(s) or more 1035

₹ 32,301.62

1 Piece(s) 9 Day(s) or more 1036

₹ 33,177.58

1 Piece(s) 9 Day(s) or more 1037

₹ 34,053.55

1 Piece(s) 9 Day(s) or more 1038

₹ 34,929.51

1 Piece(s) 9 Day(s) or more 1039

₹ 35,805.47

1 Piece(s) 9 Day(s) or more 1040

₹ 30,121.09

1 Piece(s) 9 Day(s) or more 1041

₹ 30,836.33

1 Piece(s) 9 Day(s) or more 1042

₹ 31,552.91

1 Piece(s) 9 Day(s) or more 1043

₹ 32,268.15

1 Piece(s) 9 Day(s) or more 1044

₹ 32,984.71

1 Piece(s) 9 Day(s) or more 1045

₹ 33,701.29

1 Piece(s) 9 Day(s) or more 1046

₹ 34,416.53

1 Piece(s) 9 Day(s) or more 1047

₹ 35,133.11

1 Piece(s) 9 Day(s) or more 1048

₹ 35,848.35

1 Piece(s) 9 Day(s) or more 1049

₹ 36,564.91

1 Piece(s) 9 Day(s) or more 1050

₹ 37,280.15

1 Piece(s) 9 Day(s) or more 1051

₹ 37,996.73

1 Piece(s) 9 Day(s) or more 1052

₹ 38,713.31

1 Piece(s) 9 Day(s) or more 1053

₹ 39,428.55

1 Piece(s) 9 Day(s) or more 1054

₹ 40,145.11

1 Piece(s) 9 Day(s) or more 1055

₹ 40,860.35

1 Piece(s) 9 Day(s) or more 1056

₹ 41,576.93

1 Piece(s) 9 Day(s) or more 1057

₹ 42,292.16

1 Piece(s) 9 Day(s) or more 1058

₹ 43,008.75

1 Piece(s) 9 Day(s) or more 1059

₹ 43,725.31

1 Piece(s) 9 Day(s) or more 1060

₹ 44,440.55

1 Piece(s) 9 Day(s) or more 1061

₹ 45,157.13

1 Piece(s) 9 Day(s) or more 1062

₹ 45,872.36

1 Piece(s) 9 Day(s) or more 1063

₹ 46,588.95

1 Piece(s) 9 Day(s) or more 1064

₹ 47,304.18

1 Piece(s) 9 Day(s) or more 1065

₹ 48,020.75

1 Piece(s) 9 Day(s) or more 1066

₹ 48,737.33

1 Piece(s) 9 Day(s) or more 1067

₹ 49,452.56

1 Piece(s) 9 Day(s) or more 1068

₹ 50,169.15

1 Piece(s) 9 Day(s) or more 1069

Loading...

Basic Information

Conductor Cross Section(mm2) 1.25 Number Of Cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 7.9 Shield Available Sheath (outer coating) color Green
Grounding Wire NA Sheath (outer coating) material Vinyl Insulation body materials Flame retardant vinyl
Shape Round shape Classification and accuracy for compensating lead wires General-use precision grade Compensated conductor operating temperature range -20 – 90
Shield type Copper tape Conductor configuration (strands/mm) 7/0.45
X
whatsapp-qr whatsapp-icon