(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CS1W motion control unit

CS1W motion control unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      158,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Motion control unit that easily achieves advanced positioning up to 4 axes.
[Features]
·High-speed multi-axis control of up to 76 axes (4 axis units × 19 units) per CPU unit. (Within the current consumption range of the CS1 power supply unit.)
·Easy and high-speed winding operation (2-axis traverse function instructions are available).
·High-speed response to start command from CPU unit (8 ms for 2-axis, 12 ms or less for 4-axis).
·Since the encoder response frequency is 2 Mpps when multiplied by 4, it is also compatible with high-speed and high-precision servo motors.
·A D code (interrupt code) can be output to the CPU unit when positioning is completed or when the specified position is passed.
·High-speed interlock can be achieved (D code output time is 3.3 ms or less).

CS1W motion control unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      158,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CS1W-MC221-V1
CS1W-MC421-V1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Control Axis Consumed current (5 V system)
(A)

₹ 158,510.80

1 Piece(s) 5 Day(s) or more 20.60

₹ 236,139.98

1 Piece(s) 5 Day(s) or more 40.70
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Control Axis Consumed current (5 V system)
(A)

Loading...

  1. 1

Basic Information

P2P Data Number (All Axes Total) 2000 Additional Function Interpolation function / Correction function / Return to Original State Function / JOG operation function / Manual pulsar operating function / Synchronization encoder driver function / ROM operation function Connection Terminal Connector
Representative Standard CE / UL / CSA Supplemental P2P Data Number Explanation Maximum 2,000 Pieces (All Axes Total)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language