(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
AC Servo Motor/Driver R88M-K, R88D-KT Optional Product

AC Servo Motor/Driver R88M-K, R88D-KT Optional Product
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,703₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC servo motor/driver R88M-K, R88D-KT optional product

 
Part Number
XW2Z-100J-B34
XW2Z-200J-B25
XW2Z-200J-B33
XW2Z-200J-B34
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)
Type Specifications

₹ 7,703.01

1 Piece(s) 5 Day(s) 1For connector terminal blockMECHATROLINK-II built-in communications type, EtherCAT built-in communications type

₹ 8,324.70

1 Piece(s) 5 Day(s) 2Servo driver sideNC unit: For Model CJ1W-NC□□3, Model CS1W/C200HW-NC□□□, (Model XW2B-20J6-1B, Model XW2B-40J6-2B)

₹ 8,626.49

1 Piece(s) 13 Day(s) 2For connector terminal block-

₹ 8,330.71

1 Piece(s) 5 Day(s) 2For connector terminal blockMECHATROLINK-II built-in communications type, EtherCAT built-in communications type

Loading...

  1. 1

Basic Information

Connector type MIL Connector manufacturer Omron Connector Shape Straight
Cable shape Round
X
whatsapp-qr whatsapp-icon