(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
The E700 Series features excellent drive performance due to advanced magnetic flux vector control and increased short-time overload capacity, dial operation and a built-in USB port for superb operability and expandability
(Units: mm)
External appearance of FR-ABR
Dimensional drawing of FR-ABR
(Units: mm)
Brake resistor type name | Allowable brake utilization rate | External dimensions | Resistance value (Ω) | Approximate weight (kg) | ||||
---|---|---|---|---|---|---|---|---|
W | W1 | D | H | |||||
200 V *1 | FR-ABR-0.4K | 10% | 140 | 500 | 40 | 21 | 200 | 0.2 |
FR-ABR-0.75K | 10% | 215 | 500 | 40 | 21 | 100 | 0.4 | |
FR-ABR-2.2K | 10% | 240 | 500 | 50 | 26 | 60 | 0.5 | |
FR-ABR-3.7K | 10% | 215 | 500 | 61 | 33 | 40 | 0.8 | |
FR-ABR-5.5K | 10% | 335 | 500 | 61 | 33 | 25 | 1.3 | |
FR-ABR-7.5K | 10% | 400 | 500 | 80 | 40 | 20 | 2.2 | |
FR-ABR-11K | 6% | 400 | 700 | 100 | 50 | 13 | 3.5 | |
FR-ABR-15K *3 | 6% | 300 | 700 | 100 | 50 | 18 ( × 1/2) | 2.4 ( × 2) | |
FR-ABR-22K *2 | 6% | 400 | 700 | 100 | 50 | 13 ( × 1/2) | 3.3 ( × 2) | |
400 V | FR-ABR-H0.4K | 10% | 115 | 500 | 40 | 21 | 1,200 | 0.2 |
FR-ABR-H0.75K | 10% | 140 | 500 | 40 | 21 | 700 | 0.2 | |
FR-ABR-H1.5K | 10% | 215 | 500 | 40 | 21 | 350 | 0.4 | |
FR-ABR-H2.2K | 10% | 240 | 500 | 50 | 26 | 250 | 0.5 | |
FR-ABR-H3.7K | 10% | 215 | 500 | 61 | 33 | 150 | 0.8 | |
FR-ABR-H5.5K | 10% | 335 | 500 | 61 | 33 | 110 | 1.3 | |
FR-ABR-H7.5K | 10% | 400 | 500 | 80 | 40 | 75 | 2.2 | |
FR-ABR-H11K | 6% | 400 | 700 | 100 | 50 | 52 | 3.2 | |
FR-ABR-H15K *4 | 6% | 300 | 700 | 100 | 50 | 18 ( × 2) | 2.4 ( × 2) | |
FR-ABR-H22K | 6% | 450 | 700 | 100 | 50 | 52 ( × 2) | 3.3 ( × 2) |
External appearance of FR-BU2
Option to get even greater braking capacity than an external brake resistor.
It can also be connected to an inverter that does not have a built-in brake transistor.
There are 2 types of discharge resistors, so select according to the required braking torque.
Dimensional drawing of FR-BU2-55K, FR-BU2-H7.5K to H75K
(Units: mm)
Type Name | W | H | D |
---|---|---|---|
FR-BU2-1.5K~15K | 68 | 128 | 132.5 |
FR-BU2-30K | 108 | 128 | 129.5 |
FR-BU2-55K | 170 | 128 | 142.5 |
FR-BU2-H30K | 108 | 128 | 129.5 |
FR-BU2-H55K, H75K | 170 | 128 | 142.5 |
Format FR-BU2-□ | 200 V | 400 V | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1.5K | 3.7K | 7.5K | 15K | 30K | 55K | H7.5K | H30K | H55K | H75K | ||
Compatible motor capacity | The capacity that can be combined depends on the braking torque and usage rate (% ED). | ||||||||||
Connected brake resistor | GRZG type, FR-BR, MT-BR5 | ||||||||||
Multiple (parallel) operation | Up to 10 (However, torque that exceeds the overcurrent withstand capacity of the connected inverter cannot be output. ) | ||||||||||
Approximate weight (kg) | 0.9 | 0.9 | 0.9 | 0.9 | 1.4 | 2.0 | 0.9 | 1.4 | 2.0 | 2.0 |
External appearance of FR-BR
Dimensional drawing of FR-BR
(Units: mm)
Resistor unit | |||
---|---|---|---|
Type Name | W | H | D |
FR-BR-15K | 170 | 450 | 220 |
FR-BR-30K | 340 | 600 | 220 |
FR-BR-55K | 480 | 700 | 450 |
FR-BR-H15K | 170 | 450 | 220 |
FR-BR-H30K | 340 | 600 | 220 |
FR-BR-H55K | 480 | 700 | 450 |
* The maximum temperature rise of the resistor unit is 100°C. Therefore, use a heat-resistant cable (glass cable, etc.) for wiring.
Wiring diagram
Brake unit format | Format of discharge resistor or resistor unit | |
---|---|---|
FR-BR | ||
200 V Class | FR-BU2-15K | FR-BR-15K |
FR-BU2-30K | FR-BR-30K | |
FR-BU2-55K | FR-BR-55K | |
400 V Class | FR-BU2-H7.5K | - |
FR-BU2-H15K | FR-BR-H15K | |
FR-BU2-H30K | FR-BR-H30K | |
FR-BU2-H55K | FR-BR-H55K | |
FR-BU2-H75K | - |
*See the catalog for product information other than the listed above.
Part Number |
---|
MRS120W40-3.7K |
MRS120W100-0.75K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable inverter capacity (kW) | Resistance Value (Ω) |
---|---|---|---|---|---|---|
₹ 4,510.59 | 1 Piece(s) | 10 Day(s) or more | 3.7 | 40 | ||
₹ 3,458.04 | 1 Piece(s) | 10 Day(s) or more | 0.75 | 100 |
Loading...
Type | Brake resistor | Compatible Series | FREQROL Series | Voltage class(V) | 200 |
---|---|---|---|---|---|
Width (W)(mm) | 182 | Height (H)(mm) | 20 | Depth (D)(mm) | 42 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy