(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Convenient LCR meter

Convenient LCR meter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,492₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

PASS/FAIL discrimination function for device value sorting

[Features]
· Wide-range measurement DC to 100kHz measurement frequency.
· Displays various parameters.
· 2-wire/4-wire measurement.
· L/C/R/S mode / P auto automatic discrimination measurement possible using the auto LCR function.
· Sorting mode for simple device identification.
· Optical link USB interface (optional).
· Data hold / backlight.
· Sample rate: 1.2 times/second (LCR mode).
· 0.5 times/second (DCR mode).
· Battery life: Approximately 35 hours (auto LCR mode, 1kHz).

 
Part Number
LCR700
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 33,492.47

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Display Digital Measuring range - Resistance(Ω) 200.00/2.0000k/20.000k/200.00k/2.0000M/20.000M/200.0M Measuring range - L(H) 20.000u/200.00u/2000.0u/20.000m/200.00m/20.000/200.00/2000.0/20.000k
Measuring range - C(F) 200.00p/2000.0p/2000.0n/2000.0n/20.000u/200.00u/2000.0u/20.00m Standard CE

Please check the type/dimensions/specifications of the part LCR700 in the Convenient LCR meter series.