(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Multi Meter

Digital Multi Meter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,751₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Logging function for recording each measurement, dual display.

[Features]
· 6,000 and 9,999 count.
· 0.06% full accuracy.
· True RMS measurement (AC).
· Dual display with backlight.
· Fast response bar graph display.
· Low input impedance type ACV/DCV/Ω automatic discrimination function.
· Measuring capacitor capacitance. Note: Not suitable for measuring the capacitance of capacitors with large amounts of leakage current.
· Temperature measurement which can perform 2ch measurement (when using K type temperature sensor). Note: K-AD accessory (sold separately) may be required. K type temperature sensor K-250PCx1 included.
· Frequency measurement (sine wave AC only).
· Logic frequency, duty ratio measurement.
· Conductance measurement.
· MAX/MIN recording function.
· Peak hold (accuracy ±250dgt) 1ms.
· Data hold/range hold.
· Relative value measurement.
· Auto power off (after approximately 30 minutes) can be canceled.
· Alarm for when test lead is improperly inserted into the current terminal.
· Optical link USB interface (optional).

 
Part Number
PC720M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 37,751.04

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Display Digital Measuring range - Voltage(V) 60m/600m/9.999/99.99/999.9 Measuring range - Current(A) 600μ/6000μ/60m/600m/6/10
Measuring range - Resistance(Ω) 600/6k/60k/600k/6M/60M Measuring range - Frequency(Hz) 15 to 50k Measuring range - C(F) 60n/600n/6μ/60μ/600μ/6m/25m
Standard CE

Please check the type/dimensions/specifications of the part PC720M in the Digital Multi Meter series.

X
whatsapp-qr whatsapp-icon