(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Industrial use Ethernet connector - XS5/XS6 M12 connector harness
[Features]
・ This product supports industrial Ethernet networks such as EtherCAT.
・ The RJ45 connectors reduce the space required for routing the small (RJ45 connector type) cables.
・ The rugged type (RJ45) connectors are suitable for wiring outside the control panel.
・ Waterproof type (M12 connector).
・ IP67 protection.
・ Socket cable type and bending-resistant cable type are the additions to the smartclick connector series with one touch (1/8th turn) interlocking ability.
Industrial Ethernet connector external appearance
XS5W-T421-□MC-K outline drawing
XS5W-T421-□MC-K (plug) composition
XS5W-T421-□MC-K dimensional outline drawing, Units: mm
XS5W-T421-□MC-K wiring diagram
XS5H-T422-□M0-K outline drawing
XS5H-T422-□M0-K dimensional outline drawing, Units: mm
XS5H-T422-□M0-K (plug) composition
Type | Cable With Connector And Plug At One End (M12) | Cable With Connector And Plug At Both Ends (M12/M12) | Cable With Connector And Plug At Both Ends (RJ45/RJ45) | |
---|---|---|---|---|
Type | Model XS5H -T42□-□M0-K | Model XS5W -T42□-□M2-K, -KR | Model XS5W -T421-□MD-K, -KR | |
Item | Rated current | 3 A | 2.5 A | |
Rated voltage | 30 V | |||
Contact resistance | 40 mΩ or less | |||
Insulation resistance | 1,000 MΩ or more | 500 MΩ or more | ||
Withstand voltage | 1,000 V AC 60 secs (leakage current 1 mA or less) | |||
Operating temperature range | -25 to +70°C* | |||
Storage temperature range | -25 to +70°C | |||
Protective structure | M12: IEC IP67, RJ45: IEC IP20 |
*Use the robot cable within a temperature range between 0 and 70°C to prevent the wires inside the cable from being broken when moved.
Part Number |
---|
XS5W-T421-DM1-K |
XS5W-T421-DM1-KR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | CN1 | CN2 | Cable Length (m) | Features | Type | Classification | Contact treatment | Rated Current (A) | Conforming cable external shape (mm) | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,689.24 | 1 Piece(s) | 6 Day(s) or more | Female Straight | Male Straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 3 | ø6.5 | M12: IEC IP67 | ||
₹ 5,683.07 | 1 Piece(s) | 6 Day(s) or more | Female Straight | Male Straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | 3 | ø6.5 | M12: IEC IP67 |
Loading...
Number Of Cores | 4 | Cable rated voltage(V) | Less than DC30 V | Cable shape | Round |
---|---|---|---|---|---|
Contact material | Phosphor Bronze | Conforming core wire size(mm2) | 22 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy